COMPREHENSIVE RANGE OF WORKPIECE POSITIONS
ABB offers a comprehensive range of Workpiece Positions which enable fully coordinated movement with the robot when programming. The positioners are easy to use with clear, simple instructions for programing. They employ the same drive systems and software as ABB robots.
High Performance Positioner (HPP)
The dynamic High Performance Positioner (HPP) software automatically compensates for the effects of gravity, inertia and friction to provide fast movements and accurate path following. The built-in robot software, Load Identification (LoadID), is used for calculating the dynamic performance of the positioners complete with parts and tooling. The positioners are ideal for manipulating workpieces during applications such as Arc Welding and Cutting.