IRP A - INDUSTRIAL ROBOT POSITIONER
This positioner is for workpieces that have to be rotated around two axes to reach the optimal process position. It is suitable for applications requiring one or two stations.
The IRP A, which comes in three variants, is designed to handle workpieces including fixture of a weight up to 750 kg. The modular design, few and heavy-duty moving parts as well as minimal maintenance demands make the positioner service friendly. Dynamically adaptive software plus high-speed drives result in fast changeovers and high productivity.
KEY BENEFITS
Well protected
Well protected for operation in harsh production environmentsEasy to use
Easy to use with clear, simple instructions for programmingMaximum use of available floor space
Highly functional yet compact to make maximum use of available floor spaceRapid acceleration
Dynamic modelling allows rapid acceleration, fast movements and reorientationSafety equipment
Systems can be supplied with all necessary safety equipmentSimplify fixtures
Standardized dimensions for all rotating plates simplify the exchange of fixturesTECHNICAL DATA