IRP C - INDUSTRIAL ROBOT POSITIONER

This positioner features a twin station solution where the robot works on one side and the operator loads and unloads on the other side. The workpiece is fixed and cannot be manipulated during the process. A screen is fitted between the two stations, which protects the operator from the arc.

 

The positioner IRP C, which comes in two variants, is designed to handle workpieces including fixture of a weight up to 1000 kg.

The modular design, few and heavy-duty moving parts as well as minimal maintenance demands make the positioner service friendly.

Dynamically adaptive software plus high-speed drives result in fast changeovers and high productivity.

KEY BENEFITS

Well protected

Well protected for operation in harsh production environments

Easy to use

Easy to use with clear, simple instructions for programming

Maximum use of available floor space

Highly functional yet compact to make maximum use of available floor space

Rapid acceleration

Dynamic modelling allows rapid acceleration, fast movements and reorientation

Safety equipment

Systems can be supplied with all necessary safety equipment

Simplify fixtures

Standardized dimensions for all rotating plates simplify the exchange of fixtures

TECHNICAL DATA

Handling capacity (kg) 500 - 1000

Dep. on the variant

Repetitive accuracy +/-0.05

Max load diff. sides 1 and 2 (kg) 350 - 500

Dep. on the variant