AGILITY, FLEXIBILITY AND SAFETY

Fast and efficient delivery of racks, carriers, pallets or boxes in confined spaces. Extremely flexible automation for your storage needs and changes in your busy warehouses.

 

AMR P304 is the perfect solution for Goods to Person (G2P) processes in Ecommerce, Logistics, Automotive or Manufacturing sectors. It can also perform hundreds of applications related to warehouse management, order picking and kitting

KEY BENEFITS

Agile

Excellent manoeuvrability, thanks to its omnidirectional technology, AMR P304 can rotate on the spot to change direction. With minimum dimensions, its agility allows to reduce the number of vehicles per installation (-20% vs differential AMRs). Increase your productivity thanks to its high speed.

Collaborative

Safe and reliable interactions with operators and connected elements (robotic cells, layer pickers, wrapping machines, automatic warehouses).

Safe

360° protection. Our AMR P304 features a robust safety architecture that ensures trouble-free operation even in high traffic environments. Within the safety systems, it includes a safety PLC and two safety lasers that provide full coverage of the vehicle’s horizontal perimeter.

Intelligent

Manage hundreds of locations thanks to its multi origin and multi-destination capabilities. Smart QR code/RFID reader system

Navigation system

State-of-the-art navigation technology through QR codes, which provides maximum flexibility at a low cost with minimal maintenance requirements.

IMAGE GALLERY

TECHNICAL DATA

Payload up to 600

kg

Turning radius 0

mm (turn on the spot)

RELATED OFFERING

AMR P404

Fast and efficient delivery of racks, carriers, pallets or boxes in confined spaces. Extremely flexible automation for your storage needs and changes in your busy warehouses. AMR P404 is the perfect solution for intralogistics processes within Automotive, FMCG and Manufacturing sectors. 

AMR P603

Discover AMR P603, our new platform mobile robot designed to handle payloads of up to 1,500 kg with a compact design that fits seamlessly into a wide range of intralogistics environments.

AMR P604

Equipped with the latest technologies, this model is easily configurable based on customer needs. Thanks to its lifting table, AMR P604 is the ultimate solution to carry loads on top or with a metal structure, perfect for assembly lines or collaborative processes.