SHAPING THE FUTURE OF AUTOMATION
ABB offers one of the broadest ranges of articulated robots in the industry, built for speed, precision, and reliability. From small payload tasks to heavy-duty handling, our robots deliver the flexibility manufacturers need to automate assembly, welding, painting, material handling, and more. With proven performance and easy integration, ABB articulated robots help boost productivity, improve quality, and reduce costs across industries.
OUR ARTICULATED ROBOT PORTFOLIO
Tab 1
Small robots
Our small industrial robots, with payloads up to 12 kg, offer the perfect combination of speed, precision, and flexibility for compact workspaces. Ideal for tasks like assembly, pick-and-place, and quality inspection, they help you boost productivity and streamline operations across a wide range of industries.
Medium robots
Our medium-sized industrial robots, with payloads of up to 60 kg, combine strength, reach, and precision to handle a wide range of demanding applications. Perfect for tasks like machine tending, welding, and material handling, they deliver reliable performance and flexibility for modern production environments.
Large robots
Our large industrial robots, with payloads of up to 600 kg, are built for maximum strength, stability, and precision in heavy-duty applications. Ideal for handling large components, palletizing heavy loads, and automating complex assembly tasks, they bring power and efficiency to even the most demanding industries.
- Tab 1