ABB INTRODUCES NEW ROBOT FAMILY FOR EXPANDING APPLICATION NEEDS IN ELECTRONICS

The introduction of the new Lite+ family complements and supports ABB’s existing robot range to provide a pathway for handling simple to complex applications in the electronics manufacturing market. 

 

The Lite+ family can be easily integrated with ABB’s robots to form complete end-to-end production lines, enabling electronics producers to benefit from the support, total cost of ownership, and technical benefits of ABB’s global service network and 50-plus years of expertise in robotics. 

KEY BENEFITS

Scalability & Compatibility

Lite+ family can be easily integrated with higher end ABB IRB family

Flexibility for the future

TrueMove, QuickMove, PowerPac and RobotStudio® software future proof technologies provide the flexibility

Support and global footprint

With ABB’s global footprint and service network, we provide worldwide support for both end users and system integrators.

ABB quality and performance

ABB’s 50 years of robotic innovation and domain expertise

KEY APPLICATIONS

Line Production

Lite+ family robot bridges process gaps, enhancing efficiency, precision, and adaptability in production lines.

Efficient Assembly

Lite+ family enhances production lines with 3D flexibility, consistent output, and space-efficient high-speed performance.

Erasing Solution

IRB 1200 Lite+ and IRB 1100 coordinate seamlessly to streamline production, cut bottlenecks, and boost line efficiency.

IMAGE GALLERY

IRB 1100 Lite+ supports IRB 1200 in laser engraving

Lite+ family suports machines and IRB family robots

Lineproduction - IRB 1100 Lite+ supports machines

Lineproduction - IRB 1100 Lite+ supports machines

IRB 1100 Lite+ supports SCARA

RELATED CONTENT

IRB 1200 Lite+

Only available in China and Asia

The introduction of the new Lite+ family complements and supports ABB’s existing robot range to provide a pathway for handling simple to complex applications in the electronics manufacturing market.

IRB 1100

Designed to round out ABB's small robot portfolio, IRB 1100's small footprint provides up to 10% space savings for up to 35% increased productivity.

IRB 910INV

Ceiling-mounted SCARA increases assembly flexibility. Fast, cost-effective and, because it‘s from ABB, accurate. The ceiling-mounted SCARA offers space savings and increased assembly flexibility.

VIDEOS