NEW DESIGN. NEW FEATURES. NEW TECHNOLOGIES

IRB 4600 is a highly productive general purpose robot optimized for short cycle times where compact robots can help create high density cells. The IRB 4600 enables more compact manufacturing cells with increased production output and higher quality - and that means improved productivity.

KEY BENEFITS

Shortest cycle times

Thanks to the new compact and optimized design resulting in a low weight, the IRB 4600 can cut the cycle times of the industry benchmark by up to 25%. The maximum acceleration achievable is highest in its class, together with high maximum speeds. With the high acceleration it is possible to use to avoid obstacles or to follow the path. The benefit is increased production capacity and higher productivity.

Ultra-wide working range

You can position the IRB 4600 in the most favorable way with regard to reach, cycle time and auxiliary equipment. Flexible mounting with floor, tilted, semi-shelf or inverted mounting is very useful when you are simulating the best position for your application.

Small footprint

The small footprint, the slim swing base radius around axis 1, the fine elbow behind axis 3, the small lower and upper arms, and the compact wrist all contribute to the most compact robot in its class. With the IRB 4600 you can create your production cell with reduced floorspace by placing the robot closer to the served machines, which also increases your output and your productivity.

Best protection available

ABB has the most comprehensive protection program on the market and it will be even further enhanced with the IRB 4600. Foundry Plus includes IP 67, resistant paint, rust protected mounting flange and protection for molten metal spits on non-moving cables on the rear of the robot and extra protection plates over the floor cable connections on the foot.

Cleanroom option

The IRB 4600 cleanroom robot is sealed or covered (only 40 and 60 kg version), reducing particle contamination, and preventing grease and oil leakage into production areas. IRB 4600 cleanroom robot is ISO 14644-1 Class 5 certified (only 40 and 60 kg version), making it ideal for manufacturing settings requiring exceptional cleanliness and minimal particle emission.

TECHNICAL DATA

Reach up to 2.55

m

Payload up to 60

kg

Armload up to 20

kg

AVAILABLE VARIANTS

IRB 4600-60/2.05

Reach (m): 2.05

Payload (kg): 60

IRB 4600-45/2.05

Reach (m): 2.05

Payload (kg): 45

IRB 4600-40/2.55

Reach (m): 2.55

Payload (kg): 40

IRB 4600-20/2.50

Reach (m): 2.51

Payload (kg): 20

RELATED CONTENT

Modems get a new lease of life with help of ABB robot

Working with ABB, the company designed a cell based on an ABB robot. The cell takes modems, identifies them through a unique bar code, places them on a test stand, connects leads, switches the modems on and recognizes their status via the device’s LED light. It then resets the modem, placing working units in a box ready for delivery and sending rejected devices for scrapping.

The fully automated FOSB packing/unpacking solution for the Semiconductor industry

Easy Field Corporation (EFC) is a leading system integrator for the electronics and semiconductor industry. In order to maintain stable and rapid production needs and avoid wafer pollution or electrostatic damage, ABB Robotics and EFC together create a high-efficiency automatic unpacking solution.

Packaging supplier improves efficiency and cuts injury risk with ABB robot cell

A manufacturer of cardboard trays has cut staff time needed for machine tending while ensuring employees face reduced risk of injuries.

Robot-powered intelligent selection for automotive batteries boosts daily output by 300 percent

With demand for electric and hybrid vehicles booming worldwide, a US remanufacturer is using a combination of robotic automation and intelligent software to manage the critical selection of battery components.

Family-run Bemic relies on ABB robots to boost productivity, job-satisfaction

Bemic installed two ABB industrial robots that are known for their high reliability and availability. Working round the clock, the robots have increased output as well as freed up time for human workers to take on more supervisory roles. A short course in robot programming was all Bemic employees needed to start operating the robots.

Online pharmacy Apotea achieves 30 per cent higher productivity, helped by ABB robots

Three ABB robots installed at the logistics center of Sweden’s largest online pharmacy are creating more efficient sorting and packing work flow.

RELATED OFFERING

The highest performance 10 kg robot. Performance is often a trade off, optimizing for speed or accuracy. With ABB’s IRB 1600, you don’t have to choose. The robot’s cycle times are shorter, sometimes half that of other robots, allowing you to increase throughput.

The IRB 2600 is the second model in the sharp generation range with enhanced and new capabilities. It is a compact robot with a high payload capacity. The design has been optimized for targeted applications like arc welding, material handling and machine tending.