DESIGNED TO MEET THE NEEDS OF CLEANROOM APPLICATIONS

While many manufacturers want to take advantage of the rapid, accurate assembly or materials handling benefits that robotics offer, many advanced technologies are sensitive to contaminants and require strict cleanroom conditions.

 

ABB’s cleanroom robots are designed for manufacturing environments that need the highest levels of cleanliness and the lowest levels of particle emission without sacrificing speed or performance. ABB’s cleanroom robots are certified to ISO 14644-1, and combine reliable, fast performance to achieve high productivity and quality manufacturing for industries including life sciences, healthcare, medical devices, biotechnology, pharmaceuticals, semiconductors, and electronics manufacturing.

KEY BENEFITS

Lower particle emission

Cleanroom robots are ISO 14644-1 certified to meet the needs of cleanroom applications.

Ingress protection

Sealed body ensures ingress protection from particles, microorganisms, and prevents leakages and ingress of liquids.

Regular cleaning regimes

Ensures cleanliness and disinfection to eliminate the risk of contamination, meeting -disinfection requirements with industry leading detergents.

RELATED CONTENT

The fully automated FOSB packing/unpacking solution for the Semiconductor industry

Easy Field Corporation (EFC) is a leading system integrator for the electronics and semiconductor industry. In order to maintain stable and rapid production needs and avoid wafer pollution or electrostatic damage, ABB Robotics and EFC together create a high-efficiency automatic unpacking solution.

ABB robots help tackle COVID by automating neutralizing antibody test for research and diagnostics

Robotic neutralizing antibody system expands possibilities for rapid detection of immune resistance to COVID. System increases test rate from 15 to over 1,000 daily. Resulting data enables a robust and scalable method for calculating herd immunity against different strains of the COVID virus

ABB robots help accelerate COVID-19 vaccine development in Thailand

A Thai research team has enlisted the help of robots to help develop a vaccine to protect against COVID-19

ABB’s collaborative robot takes the strain out of sampling at Karolinska University Laboratory

At Sweden’s Karolinska University Hospital, adding an ABB´s collaborative robot to its laboratory team to take over laborious manual tasks has created a better working environment and increased efficiency.

ABB SCARA robots help Singapore to step up the rate of COVID-19 testing

Improved performance helps increase sample processing while protecting laboratory staff.

ABB robots aid rapid automated testing for COVID-19 virus

Taiwan’s first fully automated COVID testing system relies on ABB robots to achieve fast, accurate tests.