COMPACT PAINT ROBOT WITH INTEGRATED 7-AXIS
IRB 5500-27 is a new variant of the innovative IRB 5500 robot family. Featuring integrated 7-axes that enable a wider working range and flexible installation positioning, IRB 5500-27 is capable of supporting both interior and exterior automotive painting, as well as other paint applications.
Design for universal backup in moving line and enhanced solution in stop & go line, IRB 5500-27 offers the increased flexibility and reach to accommodate diverse automotive body sizes, which can potentially reduce the number of robots required on a paint line. This increased flexibility combined with the ability to adjust the robot’s installation position reduces cycle times.
Moreover, the integration of ABB’s dynamic model for controlling all axes reduces overall energy consumption, increases accuracy, and ensures fully synchronized and balanced robot motion
KEY BENEFITS
Built for painting
Standard solutions accommodate color change valves for up to 32* colors with circulation, integrated in the process arm of the robot. Also, two pumps, driven by integrated servo motors, 64 pilot valves, atomizer control with dual shape air and closed loop regulation, closed loop regulation of bell speed and high volt age control – all fully integrated.Paint savings
Our compact and light-weight paint application components enable us to put vital paint regulation equipment, like the pumps, as close as 15 cm from the wrist. This reduces paint and solvent waste during color change significantlyPowered by IPS
Powered by IPS The “push-out” function integrated in the IPS system is one specific feature that enables a reduction of paint even further. The basic architecture of IPS is built on combining process control and motion control as one, this simplified the system set up and enables for real savings and process perfection.TECHNICAL DATA
Payload on wrist 13
kgProtection IP66
IPProtection on wrist IP54
IPRELATED OFFERING
IRB 52
A compact painting specialist. The IRB 52 is a compact painting robot designed specifically for painting small and medium sized parts in a wide range of industries. It provides you with an affordable, professional and high-quality painting solution.
IRB 5350
The IRB 5350 door opener robot is a compact and precise robot assistant for automotive interior painting, both for stop-and-go and moving-line solutions. A specially designed door opener tool with integrated sensors for search and force feedback makes this an efficient and important part of the interior paint zone.
IRB 5500-22
The IRB 5500 FlexPainter takes painting closer to perfection by integrating the paint application equipment. Combined with its large work area and high acceleration and painting speed, the result is the most efficient and flexible paint robot solution for basically any application.
IRB 5500-25
The Elevated Rail for the IRB 5500 system is one of the most advanced paint solutions available on the market. Ideally suited for both interior and exterior automotive painting as well as other paint applications.
IRB 5510
IRB 5510 FlexPainter is a highly flexible and accurate medium-sized paint robot for automotive small parts and general industrial painting. This robot provides a shorter cycle time, process optimization, and digital platform to ensure premium paint quality and uptime.