SEAMLESS CONNECTIVITY FOR SMARTER PRODUCTION

Now available in both our controller families - OmniCore and IRC5 - the IoT Gateway connects your factory floor with MES/ERP systems and the cloud for complete operational insight.

 

By supporting industry-standard protocols such as OPC UA (Unified Architecture) and MQTT (Message Queuing Telemetry Transport), it enables secure and reliable data transmission across your entire production environment. With IoT Gateway, data flows seamlessly, from robots to machines, sensors to monitoring systems, or directly to the cloud. This ensures ABB robots can work side by side with machines from other vendors, while speaking the same language.

 

By bridging the gap between IT and OT, IoT Gateway removes the need for traditional fieldbus systems and prevents data loss. All process data is transferred through a single protocol, whether within a machine, between machines, or between the shop floor and the cloud - eliminating interfaces and ensuring a truly connected production.

KEY BENEFITS

Standardized and secure data

Interoperability between devices, machines sand industries

Integrated communication from sensor to cloud

MQTT AND OPC UA EXPLAINED

MQTT (Message Queuing Telemetry Transport) is a client-server publish/subscribe messaging transport protocol. It is lightweight, open, simple, and designed so as to be easy to implement. These characteristics make it ideal for use in many situations, including constrained environments such as for communication in Machine to Machine (M2M) and Internet of Things (IoT) contexts where a small code footprint is required and/or network bandwidth is at a premium.

 

OPC Unified Architecture (UA) is a TCP/IP based communication technology developed by the OPC Foundation. OPC Unified Architecture (UA) lets you realize the possibilities of Industry 4.0 and IIoT by enabling seamless communication from sensors and actuators up to the ERP system or cloud level.

HOW IOT GATEWAY WORKS

3 STEPS TO GET STARTED WITH OPC UA

(1) Contact your local sales to buy the IoT Gateway

   

(2) Download IoT Gateway from the RobotStudio Developer Center

   

(3) Start to connect your robots using IoT Gateway

    

RELATED OFFERING

OmniCore controllers

Bundling more value than any other robotic controller, OmniCore delivers on our hallmark promise of robust motion control and safety while integrating top-tier cyber security, connectivity, and integrated sensor and AI processing.

IRC5 controller

The IRC5 controllers are the robotic industry’s benchmark in robot controller technology. In addition to ABB’s unique motion control it brings flexibility, safety, modularity, application interfaces, multi-robot control and PC tool support.