3D VISION-GUIDED ROBOT DISPENSING PATH TUNING SOFTWARE FOR THE DIGITAL FACTORY OF THE FUTURE

The Path Tuning Master software is the market-leading robotic software for vision-guided robot dispensing applications. When using 3D vision technology, the robot and 3D vision camera station can be semi-automatically calibrated. This improves the dispensing quality and efficiency.

 

With 3D vision technology, Path Tuning Master can increase productivity by dramatically shortening commissioning times from days to hours and changeover times from hours to minutes while maximizing overall line efficiency.

 

The software features a powerful 3D vision system that can support up to four 3D cameras for accurate robot-camera and camera-camera coordinate calibration. The modular design concept allows interfaces with additional camera types in the future.

 

The user-friendly interface enables easy and simple design, set up and commissioning of the robot dispensing system.

KEY BENEFITS

Flexibility

Supports all ABB robots, linear and circular conveyor configurations, and virtual and physical machines

Higher productivity

Reduces commissioning and change over times and improves operational efficiency

Easy-to-use

Easy to use operator interface that streamlines the configuration as well as the hardware and software setup

Reduced costs

Reduced cost of total ownership thanks to lower initial investment, lower labor cost for integration and lower costs for upgrading the robot cell for additional product models

Improved quality

With 3D technology, it can adjust robot dispensing path automatically with high accuracy. The dispensing quality and efficiency can thus be greatly improved

TECHNICAL DATA

Position accuracy < 0.15

mm