UNLOCK PERFORMANCE WITH ABB’S CONNECTED SERVICES SUITE
Connect your ABB robot today to Connected Services to start unlocking advanced services for up to 25% fewer incidents and 60% faster response time and measurable production increase.
The Connected Services suite consists of five services: Condition Monitoring & Diagnostics, Backup Management, Remote Access, Fleet Assessment, and Asset Optimization. Each Connected Service, or the combination of some, deliver specific and clear benefits to customers that can help them drive performance and productivity improvements, thus saving maintenance and production costs quickly.
Connected Services is delivered to you via the MyRobot web application providing customers and ABB Service with actionable information through a intuitive user interface at your fingertips any time, and any place. It is a cloud-based service suite thought for fulfilling the needs of different user profiles within maintenance and production departments that allow them to remotely monitor, troubleshoot and optimize robot systems.
On top of that, customers can better plan their preventive maintenance activities and reduce both maintenance and production costs by avoiding unplanned stops and decreasing micro-stoppages during production.
KEY BENEFITS
Condition monitoring and diagnostics
<p>Condition Monitoring and trend analytics for mechanical units and controller measurements. Immediate critical alarm notifications via e-mail or SMS</p>Backup management
<p>Remote automatic backup of the robot controller. Included in ABB Express Care and ABB Extended Care service agreements. Fast recovery in case of software issues.</p>Remote access
<p>Access to robot controllers and connected devices. Included in ABB Extended Care service agreement. Condition Monitoring and Diagnostics and Remote Access on the same secure platform.</p>Condition-Based Maintenance report L1
<p>CBM analyzes the motion cycle of each ABB robot to identify highly stressed units within a production line. Using over two decades of statistical data from thousands of ABB robots worldwide, robots are evaluated against a global benchmark to spot potential faults, whether in a single robot or across the entire fleet</p>Asset optimization
<p>Regular Performance Improvement Advisory Reports. Visit Preparation Report with preventive maintenance visits. Increased system performance and extended lifetime</p>CONNECTED SERVICES EXPLAINED
Condition monitoring and diagnostics
Condition Monitoring & Diagnostics is a secure 24/7 monitoring and diagnostics service that ensures faster reaction time, higher efficiency and better service technician preparation for on-site calls and technical support. This ultimately helps to keep robot systems running at optimal performance.
Features:
- Condition Monitoring and trend analytics for mechanical units and controller measurements
- Immediate critical alarm notifications via e-mail or SMS
- System snapshot in case of an alarm
- Alarm dashboard providing actionable information
- Available for free during warranty, then via ABB Robot Care service agreements
Benefits:
- Faster reaction time
- Higher efficiency and better service preparation for on-site calls and technical support
- Fast notification and proactive support in case of trouble
- Information and statistics via MyRobot
- Identification of most frequent failures
Backup management
Imagine if your robot programming were lost or damaged. How many days, or weeks of reprogramming and fine-tuning would be needed to restore all the settings and operating values?
Backup Management ensures that there is always a full robot program backup available. Automatic backups can be scheduled at any time and can be stored in the cloud, or on any server.
Features:
- Remote automatic backup of the robot controller
- Included in ABB Express Care and ABB Extended Care service agreements
Benefits:
- Fast recovery in case of software issues
Remote access
Remote Access provides quick and secure access to robot controllers and connected equipment, on customer request and supervision, protected by hardware and software security.
It allows you to react to performance related or unexpected issues remotely. Expert knowledge is available, as if you were sitting at the controller.
Features:
- Access to robot controllers and connected devices
- Included in ABB Extended Care service agreement
Benefits:
- Condition Monitoring & Diagnostics and Remote Access on the same secure platform
- Making expert knowledge available
- Faster issue resolution
Fleet assessment
Fleet Assessment benchmarks your robots to ABB’s entire population of connected robots. This allows us to identify the hardest working robots in your fleet and prioritize their service needs. Fleet Assessment limits the risk of critical failures in gearboxes and motors, effectively extending the lifetime of your robot equipment.
Features:
- Automated Fleet Assessment Report based on customer robot fleet or ABB’s entire population of connected robots
- Optional in ABB Preventive Care and ABB Express Care service agreements
- Included in ABB Extended Care service agreement
Benefits:
- Limits risk of critical failures in gearboxes and motors
- Extended equipment lifetime
- Identification of robots for further service activities
Asset optimization
For customers demanding the highest level of performance, ABB's Asset Optimization can help identify robots, components and software which are not performing at optimal levels, and provide regular proactive recommendations on how to avoid events that can cause downtime and improve performance.
Asset Optimization includes periodical analysis of a robot’s general health and performance. This can lead to up to 25% fewer incidents, 60% faster response time and issue resolution.
Features:
- Regular Performance Improvement Advisory Reports
- Visit Preparation Report with preventive maintenance visits
- Optional in ABB Preventive Care and ABB Express Care service agreements
- Included in ABB Extended Care service agreement
Benefits:
- Increased system performance and extended lifetime
- Focus on the most critical components during maintenance
TECHNICAL DATA
5 STEPS TO CONNECT YOUR ROBOT
-
Contact us and get access to MyABB
-
Make sure your robot is connected to the internet
-
Retrieve the system-specific code from FlexPendant
-
Log into MyRobot
Can be found in MyABB. Use your email address defined in your ABB Robot Care Service Agreement.
-
Enter the system specific code into MyRobot
This completes the controller registration.
RELATED OFFERING
Our repair offer includes technical support, remote troubleshooting, on-site repair, corrective maintenance and workshop repair.
Our technical support connects you directly with skilled robotics engineers who specialize in both robotic systems and their applications.
ABB’s Condition-Based Maintenance (CBM) service enhances maintenance predictability and optimizes robot performance through regular diagnostics and check-ups.
Count on ABB Robotics to support your maintenance needs throughout the entire robot life cycle.
We offer commissioning engineers with extensive experience in robots and robot systems.