ROBOTIC WELDING WITHIN EVERYONE’S REACH

Experience the future of welding with the OmniVance™ Collaborative Arc Welding Cell, a complete welding solution that can be operated even without any robotics programming knowledge.

 

Whether you face a shortage of skilled welders or need to quickly boost productivity, or both. The OmniVance™ Collaborative Arc Welding Cell is a fast and easy solution for your welding needs.

KEY BENEFITS

Get started quickly

Fully integrated and pre-tested cell, complete with cobot and CE certification, is quick to deploy, saving engineering time, effort and costs with guaranteed results

Fast and easy welding

No code programming enables first-time robot users to weld without needing specific robotic skills. Save up to 70 percent of programming time with the auto-generated programming feature of the Easy Teach Device

Weld with assured quality

GoFa’s unmatched position accuracy and ABB’s industrial-grade welding software ensure high-quality output, every time

Unleash next level flexibility

Versatile system can be easily reprogrammed to perform multiple welding tasks. Ideal for high-mix, low volume production

Upskill your workforce

Empower manual welders to easily automate simple weld jobs and focus on more value-added work

AVAILABLE OPTIONS

Standard

The cell includes:

Cobot GoFa 5 (5 kg payload, 950 mm reach)

ABB ArcWare - application software

ABB Wizard HMI interface

Easy Teach Device

Cobot protective jacket – axis 4-5-6

Welding Power Source

Welding torch and dressing

Double welding table - 1200x800 mm each 40 kg payload

Roll-up curtain welding protection with safety sensor

Fume extraction sensor

Start and stop buttons

EC Declaration of conformity

Lite

The cell includes:

Cobot GoFa 5 (5 kg payload, 950 mm reach)

ABB ArcWare application software

ABB Wizard HMI interface

Easy Teach Device

Cobot protective jacket – axis 4-5-6

Welding Power Source, located on a pull-out tray for easy maintenance and accessibility

Welding torch and dressing

Welding table - 1500x1000 mm – diam 16 mm 150 Kg payload

Side protective panels with safety sensor

Pull-out tray, under the welding table, for easy cleaning

Start and stop buttons

EC Declaration of conformity

CELL COMPONENTS

GoFa CRB 15000 Cobot (5kg)

Collaborative robot with class-leading speed, precision, safety and ease of use

Cobot Arc Welding Package

Including robot-mounted Easy Teach Device, GoFa welding cover and cabling

Wizard Easy Programming

Wizard Easy Programming is an easy and intuitive

way of programming ABB robots without requiring

knowledge of RAPID programming language. 

Complete welding equipment

Includes welding torch, welding table, wire feeder and power source for fast and easy installation

RELATED OFFERING

GoFa™ CRB 15000

GoFa incorporates a range of features that allow it to be used

safely, directly alongside human workers and without the need

to design and build bulky

barriers or fencing. GoFa can continuously share workspace

with people, giving it maximum flexibility and efficiency. Robot

and human cooperate on the same tasks, without jeopardizing

productivity or safety.

OmniVance™ Application cells

Backed by over 50 years of expertise in robotic automation, ABB’s OmniVance application cells help customers unlock new levels of flexibility and simplicity across multiple industries. By combining robot, gripper, controller, software, and other components into a single application-specific solution, OmniVance cells require minimal integration effort.