THE SMALLEST, MOST FLEXIBLE ARC WELDING CELL IN ITS CLASS
Built on two decades of deep domain expertise, the fully integrated OmniVance FlexArc Compact arc welding cell is designed to offer unbeatable flexibility and productivity for a broad range of industries.
As the smallest arc welding cell in its class, the FlexArc Compact helps customers make the most out of their resources.
KEY BENEFITS
Simple and effective production
With all operational and safety equipment built-in and pre-tested, the OmniVance FlexArc Compact simplifies production, reduces the risk of incompatibility, and improves time to market, all at a more affordable rate than custom-made solutions.Maximum utilization
The simplified design of the cell makes it easier to install and commission and simplifies modular arrangement. Placing the robot above the positioner maximizes the working envelope and achieves substantial space savings, enabling customers to optimize the use of their factory floor space.Flexibility unlocked
The gantry mount robot design makes it possible to add up to four robots in one FlexArc Compact cell, without making structural changes, to boost productivity. The cell can also be easily integrated with B, C, and R-type positioners.Expertise digitalized
OmniVance FlexArc Compact can be enhanced with a digital layer that has been developed with over 20 years of deep domain experience. The digital layer collects, selects, and visualizes key data to drive better business decisions.Prepared for AMRs
The OmniVance FlexArc Compact cell is ready to be augmented with Autonomous Mobile Robots to automate manufacturing logistics, improving speed and productivity.TECHNICAL DATA
Cell Width 4.335 mm
Payload 1.000 kg
Power supply 3×400 V
RELATED OFFERING
FlexArc® Modular
Ideal for all applications, from basic to advanced. Flexible cell design. Wide selection of positioners. Fast installation & ramp up.
FlexArc® LITE
Ideal for low volume, high mix production. Cost-effective. Compact footprint. Fast ramp-up.
FlexArc® Custom
Ideal for Custom-built configurations. Single/multi-station options. Positioner choices (A, D, L, or custom). Flexible automation levels.