EFFICIENT ROBOTIC WELDING
The ideal entry model for fast and efficient robotic welding. The FlexArc LITE is a new and improved generation of the well-known FlexArc standard cells, available at a much lower cost.
KEY BENEFITS
Low Entry Cost
An effective way to introduce an automated welding process, ideal for low volume production with a high product mix.Compact design
FlexArc® Lite cells have been designed not only to achieve the best price/performance ratio, but also to optimize the use of production space. There is even a choice of cell orientation in the right or left version.Fast Ramp-Up
The Lite cells arrive at the facility ready to weld. The easy-to-learn interface reduces both training and setup time. Workcells are pre-assembled on a common base for quick setup and relocation.TECHNICAL DATA
Number of robots 1
<p> </p>Maximum fixture length 2000
<p>mm</p>Maximum payload 1000
<p>kg</p>RELATED OFFERING
FlexArc® Modular
Ideal for all applications, from basic to advanced. Flexible cell design. Wide selection of positioners. Fast installation & ramp up.
FlexArc® Custom
Ideal for Custom-built configurations. Single/multi-station options. Positioner choices (A, D, L, or custom). Flexible automation levels.
FlexArc® Compact
Ideal for all small spaces, existing production lines. Flexible cell design. Wide selection of positioners. Fast installation & ramp up.