ACHIEVE ENDLESS POSSIBILITIES WITH THE OMNIVANCE™ MACHINING CELL

The new OmniVance machining cell takes the time and complexity out of machining cell set up and operation. Available almost completely pre-integrated, the OmniVance Machining cell cuts the time and effort needed to introduce new products. With a standardized design that can handle multiple machining functions, the cell offers the highest levels of flexibility, enabling you to adapt your production quickly and cost-effectively to meet changing market needs. With greatly reduced water and electricity usage, it can also help to make your manufacturing processes more sustainable.

KEY BENEFITS

Engineered to perfection

Based on a real-life stress test of over 2000 cells, the OmniVance Machining Cell is a highly durable solution with the capability to operate continuously for 20,000 hours in harsh conditions before maintenance.

Excellence simplified

90 percent of all components are already built into the OmniVance Machining Cell, dramatically speeding up installation time and reducing the potential of errors during setup.

Ultimate flexibility

The standardized design enables the cell to process up to it 8 different applications in a single cell, helping manufacturers meet changing market needs.

Superior value with Machining Software

The OmniVance Machining Cell can be extended with the Machining Software – an intuitive solution integrated with auto-calibration and path-tuning functions to further simplify machining setup and operations.

Easy expansion

The new design enables customers to easily create production lines with the new Machining Cell.

CELL COMPONENTS

IRB 2600

The IRB 2600 is the second model in the sharp generation range with enhanced and new capabilities. It is a compact robot with a high payload capacity. The design has been optimized for targeted applications like arc welding, material handling and machine tending.

Flexley Mover

Excellent maneuverability, thanks to its compact design and omnidirectional and turn on spot technology. Our Flexley Mover AMRs are equipped with the latest navigation systems and technologies, enabling greater agility and efficiency in your intralogistics good movements.

TECHNICAL DATA

Rated output 400W

Max payload 40Kg

Max output speed 20 rpm

RELATED CONTENT

ABB’s new OmniVance™ Machining Cell and Software simplify set-up while increasing production speed and flexibility

Machining Software

Auto-calibration and path tuning in one intuitive tool

VIDEOS