SEAMLESSLY SORTING STYLE
Outrun your supply chain challenges in the fast-paced world of fashion logistics with the Fashion Inductor. Part of ABB’s comprehensive Item Picking Family, the AI-based Robotic Fashion Inductor automates a repetitive yet crucial step in the sorting of apparel and accessories, increasing throughput while still being scalable.
ELEMENTS OF THE PACKAGE
Robot Options
- IRB 1300
- IRB 2600
Gripper
AI- vision system
KEY BENEFITS
AI-based proven solution
Pre-engineered module with industry-specific features excels in identifying stable grasp points for highly deformable items like pouches with apparel (polybags) and accessories, solving issues of light reflection and pouch sagging that hinder automation.Class-leading performance
Achieves up to 1,300 picks per hour at peak rates with >99.5 percent picking accuracy to enable businesses to handle more orders without increasing headcount or time.Minimized risk, maximized savings
Pre-trained AI models, vision, proven robot performance and integrated control platform reduce costs and eliminates R&D risks, accelerating time to market and allowing solution builders and integrators to focus on adding value.Unmatched reliability
From the robot to the vision system and software, ABB is the single source supplier, offering reliable support and service.TECHNICAL DATA
Accuracy >99.5
%RELATED OFFERING
Robotic Item Picker
The Robotic Item Picker is an AI and vision-based solution that accurately detects and picks diverse items from unstructured environments, boosting warehouse and fulfillment productivity.
Robotic Parcel Inductor
Part of ABB’s comprehensive Robotic Item Picking Family, the AI-powered Parcel Inductor closes the automation loop for small parcel singulation in courier, express and parcel (CEP) companies by automating sorter feeding to deliver the next level of productivity in a rapidly growing market.
IRB 1300
Class-leading powerful performance in a compact package
IRB 2600
The IRB 2600 is a compact, high-payload mid-range robot optimized for arc welding, material handling, and machine tending, with versatile mounting options.