WHERE EVERY PARCEL FINDS ITS PLACE
Part of ABB’s comprehensive Robotic Item Picking Family, the AI-powered Parcel Inductor closes the automation loop for small parcel singulation in courier, express and parcel (CEP) companies by automating sorter feeding to deliver the next level of productivity in a rapidly growing market.
ELEMENTS OF THE PACKAGE
Robot Options
- IRB 1300
- IRB 2600
Gripper
AI- vision system
KEY BENEFITS
Proven solution
Pre-engineered module with industry-specific features solves the core challenges of item picking - detection, grasping and motion control – accurately handling overlapping parcels with varying surfaces and identifying non-inducible items, to increase efficiency and minimize picking errorsClass-leading performance
Achieves up to 1,500 picks per hour at peak rates with >99.5 percent picking accuracy to enable businesses to handle more orders without increasing headcount or time .Minimized risk, maximized savings
Pre-trained AI models, vision, proven robot performance and integrated control platform reduce costs, installation time and eliminates R&D risks, accelerating time to market and allowing solution builders and integrators to focus on adding value.Unmatched reliability
From the robot to the vision system and integrated control software, ABB is the single source supplier, offering reliable global support and service.TECHNICAL DATA
Accuracy >99.5
%RELATED OFFERING
Robotic Item Picker
The Robotic Item Picker is an AI and vision-based solution that accurately detects and picks diverse items from unstructured environments, boosting warehouse and fulfillment productivity.
Robotic Fashion Inductor
ABB’s AI-powered Fashion Inductor automates apparel sorting to boost scalable throughput in fashion logistics.
IRB 1300
Class-leading powerful performance in a compact package
IRB 2600
The IRB 2600 is a compact, high-payload mid-range robot optimized for arc welding, material handling, and machine tending, with versatile mounting options.