HIGH-SPEED AUTOMATION FOR PRESS LINES

As the fastest press automation solution from ABB, the IRB 7710-SFX promises faster results and full flexibility.
 

Main application 
Automotive press tending

KEY BENEFITS

Productivity

The third generation press automation is ABB’s fastest solution, allowing press lines to reach up to 15 strokes-per-minute to process 900 parts per hour.

Operability

The graphical capabilities of the new FlexPendant combined with the application software make operating the robot as easy as 1-2-3.

Flexibility

Along with the linear 7-axis setup, the IRB 7710-SFX comes with the option for add tilting and side-shifting, enhancing flexibility to meet the growing needs in modern press shops.

Energy savings

Powered by the OmniCore™ V400XT controller with regenerative power capabilities, the IRB 7710-SFX can provide energy savings of up to 30% relaying energy back to the grid.

TECHNICAL DATA

Base Robot Payload 360 kg

Maximum payload capacity of IRB 7710 without extensions

Axes (Basic) 6 + 1

6-axis robot plus 1 linear axis (LinAx)

RELATED OFFERING

IRB 760FX

The IRB 760FX raises the bar in Press Automation and provides customers with more flexibility and higher productivity at greater speeds and easier programming.

Tooling

ABB Tooling is focused on achieving the optimum performance of the automation process. ABB modular tooling concept combines Carbon Fiber for structural components with Aluminum components for adaption to each specific part.

Twin Robot Xbar (IRB 760 Twin XB)

ABB has been developing robot based solutions for press automation since the 1990s. After successfully launching 7-axis robots, ABB presents the Twin Robot Xbar – TRX

 

 

Press Automation Software

ABB’s press automation solutions help our customers maximize press shop productivity. By seamlessly integrating presses and robots into an integrated ecosystem, we can help optimize output, flexibility, availability and reliability without compromising safety or quality.

OmniCore controllers

The OmniCore platform powers our extensive robot portfolio, providing future-proof, scalable control to automate almost any imageable application with the industry’s broadest robotics offering.

VIDEOS