HIGH-SPEED PRESS AUTOMATION WITH TRX
With a production output rate of up to 16 parts per minute (spm) in tandem press lines, fast and flexible part transfer in a straight trajectory, the TRX is perfectly suited for the high speed press automation segment.
Main application:
- Press automation
KEY BENEFITS
Productivity
The TRX from ABB is the fastest robot-based solution in the market for loading and unloading of presses, without the need for press modification.Flexibility
It can be retrofitted to existing press lines, setting it apart from other systems which require additional space between the upright and bolster. The TRX can fit different crossbar types and lengths.Adaptability
The TRX runs on the well-established StampWare platform. The proprietary software package from ABB is designed to facilitate interaction between operator and press cell. Available on the robot FlexPendant for maximum simplicity, flexibility, and cost effectiveness, StampWare includes a graphical programming wizard that helps operators easily program the robots.TECHNICAL DATA
Load 150 kg including part, crossbar and tooling
maximum combined weight the robot system can handle during its operationReach 3.10 + 1.75
Robot arm reach including extensionRELATED OFFERING
IRB 760FX
The IRB 760FX raises the bar in Press Automation and provides customers with more flexibility and higher productivity at greater speeds and easier programming.
IRB 7710-SFX
As the fastest press automation solution from ABB, the IRB 7710-SFX promises faster results and full flexibility.
Tooling
ABB Tooling is focused on achieving the optimum performance of the automation process. ABB modular tooling concept combines Carbon Fiber for structural components with Aluminum components for adaption to each specific part.