NEXT-GENERATION, ELECTRICALLY DRIVEN SERVO WELD GUNS

The GWT X9 is part of ABB’s 9-series – a next-generation, electrically driven servo weld gun designed for high performance, reliability, and uptime.
 

Built on ABB’s modular 9-series platform, the X9 features a standard body that can be fitted with X-type gun arms in various configurations. Arms can be made from aluminum, copper, stainless steel, or carbon fiber to meet specific weight and performance requirements.
 

The X9 works with both robot-carried and stationary setups, offering six X-type variants to cover a wide range of welding tasks. It can be purchased as a standalone unit or as part of a complete ABB package—ideal when paired with the ABB Spot Welding Functional Module for a fully tested, ready-to-weld solution.
 

The X9 is compatible with a variety of ABB industrial robots, including IRC5-controlled IRB 6620, 6700, 6790, 7600, and 8700, as well as OmniCore-controlled IRB 5710, 5720, 6620, 6710, 6720, and 6740 models.

KEY BENEFITS

Flexibility

A compact, lightweight gun body fits all models, boosts robot speed, shortens cycle times, and offers flexible mounting with seamless ABB integration.

Efficiency

The gun delivers high-quality, precise welds with short cycle times, coordinated motion, strong weld force, and flexible compatibility across robot versions.

Productivity

The powerful 9-series spot-welding gun delivers high productivity with 800 daN force, quick setup, easy maintenance, and longer uptime.

TECHNICAL DATA

Weight 300

<p>kg</p>

RELATED OFFERING

DressPacks

ABB offers three levels of dress pack solutions for Material Handling, as there is a big span between the need of flexibility from different users.

 

Spot welding cabinet

ABB offers a compact and flexible Spot Welding Cabinet that is ready to fulfill your most demanding requirements. The Spot Welding Cabinet is a member of the OmniCore controller family and an integrated part of ABB’s robot system.

Ultrasonic Spot Welding Quality Inspection

A fully automated, ready-to-use ultrasonic solution for spot weld quality inspection. Its modular design makes it easy to scale and integrate into production lines or cells, delivering high inspection rates, short cycle times, and reduced manual measurement.

GWT C9 Spot Welding Gun

The GWT C9 Spot Welding Gun is modular, lightweight, yet powerful and fast

VIDEOS