ABB’S COMPACT SPOT WELDING CABINET

Main Features

  • Tested and validated before delivery - Minimal customer engineering required and a condition for secure and prompt start of production
  • Modularity - Its modular design allows for changes to the welding application or production layout late in the project
  • Efficient workshop layout - Compact and uniform design minimize floor space usage
  • Optimization of process time - The spot welding software with integrated diagnostics and statistics optimizes process time
  • Common components - Fewer spare parts required as many components can be used in different spot welding applications

Cabinet features

  • IP Class IP54
  • Max ambient temperature 45°C
  • Modular design

 

KEY BENEFITS

Flexibility

The Spot Welding Cabinet offers a modular design of components to meet your specific demands. “One unit fits all”, as the Spot Welding Cabinet can be equipped with options for controlling electric servo welding guns, whether robot carried or stationary mounted. The modularity supports options for MFDC welding with weld controllers delivered from Bosch.

Compatibility

The Spot Welding Cabinet was developed in parallel with the OmniCore controller, which ensure that the interface for control signal is well defined and tested before delivery. Furthermore, the Spot Welding Cabinet has a design and modular concept, enabling flexible planning and optimized shop floor layout.

Efficiency

The Spot Welding Cabinet is designed for rapid and efficient service and maintenance, giving you less downtime. High mean time between failure (MTBF) and a short mean time to repair (MTTR) gives you a high uptime. In addition, standard spare parts are delivered within 24 hours via ABB’s global distribution network.

TECHNICAL DATA

Max Output 33

kA

RELATED OFFERING

DressPacks

ABB offers three levels of dress pack solutions for Material Handling, as there is a big span between the need of flexibility from different users.

Ultrasonic Spot Welding Quality Inspection

A fully automated, ready-to-use ultrasonic solution for spot weld quality inspection. Its modular design makes it easy to scale and integrate into production lines or cells, delivering high inspection rates, short cycle times, and reduced manual measurement.

Water and Air Unit

The Water and Air unit, optimized for robotized spot welding, supports IRB 57x0, 67x0, 77x0, and 8700 robots with adaptor plates.

GWT C9 Spot Welding Gun

The GWT C9 Spot Welding Gun is modular, lightweight, yet powerful and fast

GWT X9 Spot Welding Gun

The GWT X9 Spot Welding Gun is modular, lightweight, yet powerful and fast