A TRUE TECHNOLOGY PIONEER
Improve and simplify your processes. Assurance quality. Reduce costs. Take advantage of Industry 4.0.
A complete automatized ready-to-use solution for quality inspection of spot welds based on ultrasonic technology. Easy to scale due to its modular implementation, can be introduced into production line flow and in separate cells. It provides a high inspection rate and efficiency due to short cycle time per spot weld. This enables a significant potential in saving manual measurement.
KEY BENEFITS
Efficiency
An automated and reliable solution that increases processing capacity by up to 10 times compared to manual methods, while ensuring quality assurance, cost reduction, and repeatability.Versatility
A complete, standardized and fully integrated solution delivered with all components ready to use, easily scalable through a modular concept that adapts to your processes and can be introduced into both production line flows and standalone cells, with options for standard and custom configurationsProductivity
Transform your way of working by improving and simplifying processes while enabling Industry 4.0, with a high inspection rate, built-in data analysis and traceability, an easy-to-use wizard-based setup, and comprehensive reporting tools for early detection of deviations.TECHNICAL DATA
Cycle time to inspect 3,5-6
secRELATED OFFERING
DressPacks
ABB offers three levels of dress pack solutions for Material Handling, as there is a big span between the need of flexibility from different users.
Spot welding cabinet
ABB offers a compact and flexible Spot Welding Cabinet that is ready to fulfill your most demanding requirements. The Spot Welding Cabinet is a member of the OmniCore controller family and an integrated part of ABB’s robot system.
Water and Air Unit
The Water and Air unit, optimized for robotized spot welding, supports IRB 57x0, 67x0, 77x0, and 8700 robots with adaptor plates.
GWT C9 Spot Welding Gun
The GWT C9 Spot Welding Gun is modular, lightweight, yet powerful and fast
GWT X9 Spot Welding Gun
The GWT X9 Spot Welding Gun is modular, lightweight, yet powerful and fast