THE CHALLENGE

Commissioning and optimizing electrical motor + drive systems can be complex and error-prone. Incorrect parameterization, lack of application-specific insights, and limited visualization tools often lead to suboptimal performance, energy inefficiencies, and reliability issues. ABB provides a rich set of digital tools and data interfaces—and we want your creativity to turn these into powerful, user-friendly solutions.

THE SOLUTION

What is the solution we are seeking?

 

An application that extends the functionality of ABB motors and drives by leveraging one or more elements of ABB’s digital ecosystem—such as Crealizer™, motor database API, Virtual DrivePlus , OPC-UA, or EGW-02.

Deliver tangible improvements in efficiency, performance, reliability, commissioning, troubleshooting, or energy optimization during real-world operations. Solutions can range from advanced analytics and visualization to automated tuning and predictive maintenance, offering clear value to industrial customers.

CUSTOMER IMPACT

What is the impact of the solution for the market/customers?

 

Use ABB’s digital ecosystem to create innovative applications:

  • Simplify and automate commissioning processes
  • Visualize performance and efficiency data in intuitive ways
  • Enable fleet-level monitoring and optimization
  • Detect and mitigate issues like torsional vibrations or resonance frequencies
  • Build AI-powered user tools for guided setup, tuning and troubleshooting

TECHNOLOGIES & APPLICATIONS

  1. Applications

    Run by motor and drive systems:

    • Pumps and fans
    • Compressors, conveyors, hoists, mills are more advanced and interesting applications.
    • ABB Marine motors (e.g. Azipods)
    • Applications related to vibration issues (monitoring, preventative warnings, etc.)
  2. Technologies

    • Variable speed drive
    • Electric motor
    • IoT
    • Predictive maintenance
    • AI
    • Analytics
    • OPC-UA
    • Edge computing
    • Digital twins
    • Cybersecurity
    • Cloud integration
    • Data visualization
    • Remote & condition-based monitoring
    • Machine learning
    • Industrial connectivity
    • Automation & control

INDUSTRIES

Oil & Gas, Marine, Metals, Mining & Cement

Pulp & Paper, Water, Waste water, Wind

TOOLS & RESOURCES

We are a global leader in high-power, high-performance motors, drives, generators, power conversion and packaged solutions. With decades of domain expertise, we deliver a world-class portfolio designed to power our customers’ most demanding, mission-critical applications with unmatched reliability and efficiency.

Crealizer open software platform and SDK documentation

Discover Crealizer ™

Simulation Portfolio