ABB AT SMM 2026

Our booth location: #327 at Hall B6

For a leaner and cleaner maritime future

We look forward to reuniting with maritime friends, peers and partners at SMM 2026 at Stand 327, Hall B6. Our integrated ship and shore solutions, featuring ABB’s pioneering technology and innovative propulsion systems, deliver enhanced efficiency and reliability for shipowners, empowering the industry to adapt to future market demands. 

 

Our professional experts are ready to welcome you to our booth. We are eager to discuss tailored support for your ongoing and upcoming projects, as well as the latest industry technologies and trends with you.

A TASTE OF THE WIDE MARINE PORTFOLIO OF ABB

Solutions

Electric solutions

Today, well over 1300 ships employ ABB’s electric system.

Today, well over 1300 ships employ ABB’s electric system.

Azipod® electric propulsion

Azipod® propulsion is a gearless steerable propulsion system where the electric drive motor is housed within a pod outside the ship hull.

Azipod® propulsion is a gearless steerable propulsion system where the electric drive motor is housed within a pod outside the ship hull.

ABB Dynafin™

Manoeuvre ships precisely with this radically efficient propulsion system inspired by a whale tail.

Manoeuvre ships precisely with this radically efficient propulsion system inspired by a whale tail.

Digital services and solutions

ABB's digital solutions lead the way in improving ship and fleet safety, efficiency and availability.

ABB's digital solutions lead the way in improving ship and fleet safety, efficiency and availability.

Service

We believe that outstanding service comes from each individual’s effort to do their best for the customers.

We believe that outstanding service comes from each individual’s effort to do their best for the customers.

Decarbonization services

We help you to change course without losing focus on your business.

We help you to change course without losing focus on your business.

RELATED PRODUCTS

Low voltage

Sace Infinitus

Introducing SACE Infinitus, the world's first fully IEC 60947-2 certified Solid State Circuit Breaker (SSCB), designed for supreme resilience and optimal efficiency in direct current power systems.

Introducing SACE Infinitus, the world's first fully IEC 60947-2 certified Solid State Circuit Breaker (SSCB), designed for supreme resilience and optimal efficiency in direct current power systems.

SACE Emax 2 MS/DC-E

SACE Emax 2 MS/DC-E is the new Air Switch-disconnector at 1500V DC, available with IEC, UL and CCC approvals.

SACE Emax 2 MS/DC-E is the new Air Switch-disconnector at 1500V DC, available with IEC, UL and CCC approvals.

OTDC Switch-disconnectors and OT(M)_-135 disconnectors up to 6000 Amperes

OTDC switch-disconnectors and OT(M) Disconnectors are suitable for many applications

OTDC switch-disconnectors and OT(M) Disconnectors are suitable for many applications

Contactors for DC switching

GF, GAF and GA contactors are specifically designed for switching DC circuits up to 1500 V.

GF, GAF and GA contactors are specifically designed for switching DC circuits up to 1500 V.

Medium voltage

ABB Relion REX615

All-in-one protection for power generation and distribution applications, modular and scalable hardware and software.

All-in-one protection for power generation and distribution applications, modular and scalable hardware and software.

ABB Relion REX640

Freely configurable all-in-one protection and control relay, modular and scalable hardware and software.

Freely configurable all-in-one protection and control relay, modular and scalable hardware and software.

SSC600 / SSC600 SW

SSC600 and SSC600 SW are designed for a wide range of power distribution applications – from basic feeder protection and control to complex substation-wide applications.

SSC600 and SSC600 SW are designed for a wide range of power distribution applications – from basic feeder protection and control to complex substation-wide applications.

CogniEN EDGE

ABB CogniEN cognitive electrical network solutions deliver safe, smart and sustainable electrical infrastructures through data-driven insights that reduce costs and drive operational efficiency.

ABB CogniEN cognitive electrical network solutions deliver safe, smart and sustainable electrical infrastructures through data-driven insights that reduce costs and drive operational efficiency.

Relion relays

The Relion® product family offers the widest range of products for the protection, control, measurement and supervision of power systems for IEC and ANSI applications.

The Relion® product family offers the widest range of products for the protection, control, measurement and supervision of power systems for IEC and ANSI applications.

Motors and Generators

Permanent Magnet Motors

ABB's new series of permanent magnet motors, available in frame sizes 500 and 710, with power ratings up to 5 MW.

ABB's new series of permanent magnet motors, available in frame sizes 500 and 710, with power ratings up to 5 MW.

Shaft Generator and Drive Package

ABB’s permanent magnet (PM) shaft generator and ACS880 drive coordinated package helps marine projects improve efficiency, reduce emissions, cut carbon costs and lower interface risk.

ABB’s permanent magnet (PM) shaft generator and ACS880 drive coordinated package helps marine projects improve efficiency, reduce emissions, cut carbon costs and lower interface risk.

Drives

Digital offering

Our award-winning digital solutions enable partners and end-users to become better in their business. Simple as that.

Our award-winning digital solutions enable partners and end-users to become better in their business. Simple as that.

ACS880 LC

The compact and robust liquid-cooled cabinet drives are an ultimate solution for various applications where space savings, silent operation or durability in very harsh environments is a must.

The compact and robust liquid-cooled cabinet drives are an ultimate solution for various applications where space savings, silent operation or durability in very harsh environments is a must.

Propulsion and Energy Storage

AMXE Marine Motor

Compact, configurable motors for heavy electrical vehicles.

Compact, configurable motors for heavy electrical vehicles.

HES880 Mobile Inverter

Flexible water cooled mobile inverter solution delivering unmatched power density and reliable performance ideal for demanding electric machines in harsh environments.

Flexible water cooled mobile inverter solution delivering unmatched power density and reliable performance ideal for demanding electric machines in harsh environments.

LTO Battery Max

Flexible LTO battery pack delivering reliable performance, long service life and cost efficiency for a wide range of transport applications. Designed with a modular and highly customizable architecture, it features an aspect ratio that extends in length while keeping a constant cross-section, supporting lower voltage ranges from 200 V to 850 V, ideal for systems requiring versatility and scalability.

Flexible LTO battery pack delivering reliable performance, long service life and cost efficiency for a wide range of transport applications. Designed with a modular and highly customizable architecture, it features an aspect ratio that extends in length while keeping a constant cross-section, supporting lower voltage ranges from 200 V to 850 V, ideal for systems requiring versatility and scalability.

BrightLoop ACHV IMP

With the marine industry transitioning towards hybrid power solutions and electrification, the need for power converters is at an all-time high.

With the marine industry transitioning towards hybrid power solutions and electrification, the need for power converters is at an all-time high.

USEFUL LINKS

For general info about the event

Discover how we meet the needs of the offshore wind market.