YOUR AUXILIARY SYSTEMS MAY BE WORKING HARDER THAN THEY NEED TO
<p>Marine pumps and fans must be designed to perform under demanding conditions. But sea temperature, engine load and environmental conditions vary significantly in real operation. That creates an opportunity to better align auxiliary-system output with what your vessel actually needs.</p>
Built for extremes
<p>Cooling and ventilation systems are designed around demanding operating conditions to ensure safe and reliable performance. Yet those design conditions may occur only rarely in everyday operation.</p>Demand keeps changing
<p>Cooling and ventilation requirements vary with factors such as seawater temperature, outside temperature and engine load. Your vessel’s actual needs are not constant.</p>Flow control isn’t always energy control
<p>Traditional methods such as throttling, bypassing and on/off control can regulate flow without delivering the same reduction in electric-motor energy consumption.</p>SMALL CHANGES IN SPEED CAN MAKE A BIG DIFFERENCE
The opportunity goes beyond engineering. Reducing unnecessary pump and fan power can help lower energy consumption, operating costs and emissions - while reducing mechanical stress on equipment.
Less speed 10%
<p>Can reduce power demand by approximately 27%.</p>Less speed 20%
<p>Can reduce energy consumption by almost 50%.</p>Lower energy consumption Up to 80%
<p>Lower energy consumption. Potential through demand-based speed control in suitable applications.</p>Typical payback 6-18 months
<p>Typical retrofit payback, depending on operating profile.</p>WHEN DEMAND CHANGES, SPEED SHOULD TOO
ABB Variable Frequency Drives turn changing operating conditions into an opportunity for greater efficiency. Instead of relying on constant-speed operation, the system continuously adjusts motor speed to the actual requirements of pumps and fans.
-
Measure - Know what the system needs
Sensors monitor real operating conditions such as temperature and pressure, providing the information needed to determine actual system demand.
-
Adjust - Match motor speed to demand
ABB Variable Frequency Drives use this information to continuously adjust motor speed rather than delivering unnecessary output.
-
Optimize - Deliver the right flow
Pump or fan output is matched to current operating requirements - helping reduce energy consumption while maintaining the required cooling or airflow.
61.4% ENERGY SAVINGS. PROVEN AT SEA
On the M/T Euro tanker, ABB introduced Variable Frequency Drives and automated control to existing seawater cooling pumps. Instead of operating independently of actual conditions, pump operation was adjusted according to freshwater temperature and seawater pressure. The documented result: 61.4% energy savings.
EFFICIENCY BACKED BY MARINE EXPERTISE
Improving auxiliary-system efficiency is about more than installing a drive. ABB combines marine-ready technology, integrated control and global lifecycle support to help operators implement efficiency improvements with confidence.
Made for life at sea
ABB VFDs are marine-certified by leading classification societies and engineered for shipboard conditions including vibration, heat, humidity and salt-laden air.
Designed to integrate
Standard communication interfaces enable straightforward connection with existing automation, alarm and monitoring systems.
More than a drive
ABB can provide an integrated package incorporating VFDs, sensors, software, engineering and lifecycle support.
Support wherever you operate
ABB’s global service network spans more than 100 countries, supporting projects from design through maintenance.