WEB BROWSER-BASED OPERATIONS

<p>The web browser-based, zero-install Operations Client solution is engineered to simplify deployment, reduce maintenance and enable flexible access to process operations.</p> <p><br> Fully integrated with System 800xA, it leverages existing users, structures, and operator graphics without the need for rework - preserving established workflows, reducing engineering effort, and ensuring a smooth transition with minimal disruption.</p> <h3>Benefits</h3> <ul> <li>Zero-install deployment - No ABB software required on client devices</li> <li>Secure, web browser-based access using standard HTML5 web technologies</li> <li>Plant-wide availability for engineering, laboratory, and maintenance users within the plant network</li> <li>Full compatibility with existing PG2 graphics – No conversion or rework required</li> <li>Lower total cost of ownership compared to traditional rich and thin-client solutions</li> <li>Seamless coexistence with established System 800xA operator workplaces</li> </ul>

Modern operator experience

<p>Delivers an intuitive interface for confident navigation, analysis, and response. Integrated views of graphics, alarms, events, and trends streamline workflows and help operators stay informed and act faster.</p>

Zero-install web access

<p>Runs in standard browsers with no local software. Simplifies deployment, reduces engineering effort, and enables faster, more flexible roll-out across sites with minimal ongoing maintenance.</p>

Protects existing investments

<p>Supports existing PG2 graphics and faceplates without re-engineering. Enables a low-risk shift to browser-based operation while maintaining proven workflows and established engineering practices.</p>

EXTEND SYSTEM 800xA WITHOUT MAJOR UPGRADES

System 800xA’s web browser-based Operations Client is delivered through Extension Packs on an Infrastructure Server, using secure web services. Independent releases introduce new capabilities without major system upgrades. Built on ABB’s Core Control Operating System (CC OS), it provides a scalable, robust foundation for container-based control applications and services.

GET TO KNOW OPERATIONS CLIENT

Discover how the interface works through these short demonstrations covering login, navigation, alarms, trends and more.

\

RELATED CONTENT

ABB Ability™ System 800xA® Operations Client

A secure, HTML5-based interface that provides access to operator process graphics, alarm/event lists without requiring any 800xA software installation on local clients.

ABB Ability™ System 800xA® 7.0

To use the Operations Client in xP0, your system must be running System 800xA 7.0

ABB Ability™ System 800xA® Operator Interfaces

System 800xA delivers a unified operator environment that boosts situational awareness 
and decision quality, driving safer, more efficient and productive plant operations.

ABB Ability™ System 800xA®

Learn more about System 800xA. Optimizing operations by providing clear visibility and control of the entire plant.