COMPACT ENGINEERING

Improve reliability and engineering efficiency with AC 800M controllers and ABB Compact Control Builder software. Develop, configure and maintain your control applications in one unified engineering environment.​

COMPACT CONTROL BUILDER

Improve reliability and engineering efficiency with the AC 800M control platform. This combines a family of programmable automation controllers with ABB’s Compact Control Builder industrial automation software.

 

Work in one unified environment where you can develop, configure, and maintain all AC 800M applications. Helping reduce handover complexity and engineering workload. This all-in-one solution also supports IEC 61131-3 languages, scalable CPU modules, and a range of communication options such as PROFINET.

​

Get stable, high-availability control with AC 800M's fast execution, robust redundancy, and advanced diagnostics. Control Builder strengthens the platform with reusable libraries, integrated device engineering and powerful simulation tools, helping you work faster while maintaining system integrity over time.

WHAT'S NEW IN THE LATEST RELEASE​

Compact Control Builder AC 800M 7.0.0-0 is available and brings the following highlights:

Key enhancements include updated branding, expanded Profinet hardware unit support,  GSD file support for versions 2.44/2.45, and new S100 I/O Ethernet FCI CI846 functions.

Support for latest operating systems is given as follows:

  • Windows 11 Pro 64-bit
  • Windows 11 LTSC 2024 and Windows 10 LTSC 2021, Enterprise & IOT versions
  • Windows Server 2025 and 2022. Standard/Datacenter
  • Compact Control Builder 7.0.0-0 supports Microsoft Word 2024 and 2021
  • PROFINET IO

Enhanced hardware unit support in PM891 and PM866 controllers to support complex PROFINET APL configurations.
The number of supported hardware units in PM891 and PM866 has been increased to accommodate more complex PROFINET APL configurations.

New major version of hardware library S100CI846CI871HwLib, version 2.0-2. The new functionality requires CI846 with firmware version 1.1.2.0 or higher:

  • Support discrepancy detection between two analog channel values in the S100 I/O module types DSAI 133/133A and DSAX 110/110A
  • Support additional S100 I/O module types: DSDP 150 and DSDP 140A (support function modes POS-A(0), POS-A(1) and POS-L)

SAFETY ENGINEERING

ABB Control Builder Safe is an engineering tool utilized to configure, program, and maintain high-integrity safety applications for the AC 800M High Integrity controller. It provides TÜV-certified, SIL 1-3 compliant development environments using IEC 61131-3 languages and object-oriented control modules to build emergency shutdowns and burner management systems.

BENEFITS

<p>Enhances reliability, accelerates engineering, and simplifies lifecycle operations with a unified control and engineering platform.</p>

Scalable controller

<p>Choose from a range of CPU modules with scalable processing power, redundancy options, and communication capabilities for any control requirement.</p> <p>&nbsp;</p>

Unified engineering

<p>Cut engineering effort by developing and maintaining all AC 800M applications in one environment.</p>

Reduce errors

<p>Avoid mistakes and shorten commissioning time by standardizing your engineering with reusable control libraries and modules.</p>

Control Continuity

<p>Avoid single-point failures and improve availability with integrated hardware and network redundancy.</p>

Easy Integration

<p>Connect ABB drives, motors, field devices, and third-party systems through extensive communication protocols, including PROFINET.</p>

Streamline troubleshooting

<p>Predict and prevent errors with powerful simulation tools, online/offline testing, and real-time diagnostics.</p> <p>&nbsp;</p>

TECHNICAL DATA

Get a scalable control platform you can count on with this modular hardware and all-in-one engineering environment

Programming & engineering
  • Supports all IEC 61131-3 languages: FBD, ST, IL, LD, SFC
  • Control Diagram Editor for clearer logic and fewer engineering errors
  • Single engineering database for logic, hardware configuration, and reusable libraries
Diagnostics & features
  • Advanced diagnostics with simulation, online/offline testing, 
and live status views
  • Memory-consumption checks on every download or online attempt
  • MMS supervision to detect communication latency issues
Communication interfaces
  • Ethernet-based communication with redundancy for 
selected controllers
  • Broad protocol support including PROFINET and MMS
  • Modules available for third-party device integration
System integration
  • Integrates ABB drives, motors, and field devices
  • Supports PROFINET APL PA Profile 4.02 MU1 with full NE107 indication
  • Enables connection to Advant Master S100 I/O using Ethernet FCI
Software compatibility
  • Windows 11 Pro, Windows 10 Pro 64-bit, and LTSC 2021/2019
  • Windows Server 2022 and 2019 Standard/Datacenter
  • Microsoft Office 2016, 2019, 2021 supported
\

RELATED PRODUCTS

Compact Product Suite​

Discover the full range of products that make up the Compact Product Suite

Compact Controllers

Build powerful control solutions with AC 800M controllers.

Compact Control & I/O Solutions

Discover the controller, communication and I/O hardware used with Compact Control Builder.​

Control Builder Safe

Engineering environment for AC 800M High Integrity safety applications.

Compact Engineering ​

Engineer and maintain automation systems with Compact Control Builder.​

Compact Hardware Selector​

Select and compare products with our hardware selection tool.​

High Integrity I/O Systems​

Protect people, assets and operations with safety-certified I/O.​