MARINE CERTIFIED PANELS
Durable marine certified operator panels for demanding shipboard environments.
OVERVIEW
Black panels comprise of robust, touch screen panels with classic marine features such as dimmable backlight and high brightness display (1000 cd/m2), marine certifications, making them ideal for offshore, on ships and other marine applications.
Black marine certified panels are available in 7" (PP875M, PP875H) and 15.4" (PP886M) sizes, feature high-resolution touch screen display. Their classic black enclosure offers low light reflection and seamless integration for all on-board applications.
- Classic black enclosure that offers low light reflection and seamless integration
- Dimmable backlight to suit varied ambient light conditions
- High brightness for outdoor use in bright sunlight
- Fully Marine certified to comply with major marine standards
BENEFITS
<p>Support reliable operation and clear visibility in challenging marine environments.</p>