PANEL BUILDER 800 SOFTWARE​

Create, configure and deploy intuitive HMI applications for the entire Panel 800 family. With Panel Builder 800 and Panel 800 Runtime, you can engineer once and deploy to operator panels or standard Windows PCs using the same application.​

ENGINEER ONCE. DEPLOY EVERYWHERE ​

Panel Builder 800 is the engineering software used to create, configure and maintain HMI applications for the Panel 800 family. A single project can be deployed directly to Panel 800 operator panels or to a Windows-based PC using Panel 800 Runtime.​

This flexible approach simplifies engineering, reduces duplication and enables a consistent operator experience across your plant.​

For up-to-date technical data on panels, comparisons, and to generate data sheets, please visit the Compact Hardware Selector:

BENEFITS

<p>Enhance visibility, cut engineering time, and maintain consistent performance across the Panel Builder 800.</p>

Faster Engineering

<p>Create HMI applications quickly using an intuitive engineering environment, reusable templates, libraries and preconfigured controls.</p>

Engineer Once, Deploy Anywhere.

<p>Develop a single application in Panel Builder 800 and deploy it to Panel 800 operator panels or Windows PCs using Panel 800 Runtime.</p>

Consistent Operator Experience​

<p>Provide the same look, feel and functionality across local panels, field stations and centralized operator workstations.​</p>

Flexible Visualization​

<p>Extend HMI applications beyond dedicated hardware with support for large displays, extended desktops and control room environments.</p>

Scalable Deployment

<p>Support applications ranging from simple machine monitoring to larger systems visualizing up to 4,000 signals or tags.​</p>

Simplified Maintenance ​

<p>Maintain one project across multiple deployment environments, reducing engineering effort, troubleshooting time and lifecycle costs.​</p>

DEPLOY TO PANELS, PCS AND CONTROL ROOMS​

Applications created in Panel Builder 800 can be deployed across a range of operating environments, from local machine HMIs and operator panels to centralized control room workstations using Panel 800 Runtime.​

  1. Main / Secondary HMI (1) - Panel 800 operator panels provide an intuitive and reliable HMI solution for machine, process and automation applications. They can be deployed as the primary operator interface or as a complementary HMI within larger automation systems.​

  2. PC-based HMI with Panel 800 Runtime (2) - Using Panel 800 Runtime and dedicated license dongles, applications created in Panel Builder 800 can run on a standard Windows PC. This enables the same application to be reused across operator panels, workstations and control room environments.​

  3. Local HMI / Gateway (3) - Panel 800 can act as a local HMI and communication gateway, helping operators monitor and interact with controllers and automation systems from ABB and third-party suppliers.​

  4. Local / Field HMI (4) - Panel 800 ruggedized operator panels are designed for operation closer to the process, providing reliable monitoring and control in demanding industrial environments.​

PANEL 800 RUNTIME​

Panel 800 Runtime enables applications created in Panel Builder 800 to run on standard Windows PCs, delivering the same HMI experience beyond dedicated operator panels. ​

​

Ideal for:​

  • Control room workstations​

  • Large-screen visualization​

  • Extended desktop environments​

  • Centralized monitoring and control​

  • Remote operation and maintenance​

  • Mid-sized SCADA applications​

​Supporting up to 4,000 signals or tags, Panel 800 Runtime enables engineering teams to reuse existing applications while maintaining a consistent operator experience across the plant.​

\

RELATED PRODUCTS

Standard Panels​

Panels designed to provide intuitive, fast response rates, ready-to-use templates and libraries, multiple language support and more.

Marine Certified Panels​

Create high-performance industrial touchpoints with scalable Panel Builder 800 Software for modern automation environments.

Rugged Panels

Highly robust operator panels certified for operation in extreme environments and maritime applications.

Explore the Panel 800 portfolio​

Conduct process review and equipment control in real time with these user-friendly, intuitive and ergonomic operator panels

Compact control & I/O solutions

Discover the controller, communication and I/O hardware used with Compact Control Builder.

Compact Product Suite​

Discover the full range of products that make up the Compact Product Suite

\

SERVICES

Compact Product Suite​

Services for DCS components from ABB Compact Product Suite​

My Control System

Manage all your control products and systems in one location.

Service agreements

Get the perfect service agreement for your system.

Training

Become an expert in Compact Product Suite with our training courses in engineering, operation or maintenance.

Spares and consumables

Guarantee functionality of your installation by using ABB authorized new parts, refurbished and exchange spare parts, as well as repair and inventory services.

Repairs 

Keep your DCS running at the level you expect with our repair and troubleshooting support services.

Engineering and consulting

Identify opportunities and solutions to improve your system with our consultancy or engineering assistance.

Advanced services

Uncover issues that limit current system performance with our additional reports and services.