STANDARD PANELS

Panels designed to provide intuitive, fast response rates, ready-to-use templates and libraries, multiple language support and more.

OVERVIEW

The Standard range of Panel 800 comprises of PP875, PP881, PP883, PP886 and PP895 that are designed for cost-effective, safe and efficient monitoring and controlling complex HMI applications.

These panels provide improved process visibility through high-resolution widescreen in 7”, 10.1”, 12.1”, 15.4” and 21.5” TFT/LED display, quicker access to multiple applications and an easy-to-use touchscreen interface.

These panels are made of a strong yet lightweight die-cast, powder-coated aluminum housing and are designed to operate at temperature ranges from - 10 °C to + 60 °C / 0 °C to + 50 °C. The IP66/IP65 rating front casing enables them to withstand wet, dusty and demanding environments.

For up to date technical data on panels, comparisons, and to generate data sheets, please visit Compact Hardware Selector:

\

RELATED PRODUCTS

Panel Builder Software​

Scalable Panel Builder 800 Software for modern automation environments.

Rugged Panels

Highly robust operator panels certified for operation in extreme environments and maritime applications.

Explore the Panel 800 portfolio​

Conduct process review and equipment control in real time with these user-friendly, intuitive and ergonomic operator panels

Compact control & I/O solutions

Discover the controller, communication and I/O hardware used with Compact Control Builder.

Compact Engineering ​

Engineer and maintain automation systems with Compact Control Builder.​

Compact Product Suite​

Discover the full range of products that make up the Compact Product Suite

\

SERVICES

Compact Product Suite​

Services for DCS components from ABB Compact Product Suite​

My Control System

Manage all your control products and systems in one location.

Service agreements

Get the perfect service agreement for your system.

Training

Become an expert in Compact Product Suite with our training courses in engineering, operation or maintenance.

Spares and consumables

Guarantee functionality of your installation by using ABB authorized new parts, refurbished and exchange spare parts, as well as repair and inventory services.

Repairs 

Keep your DCS running at the level you expect with our repair and troubleshooting support services.

Engineering and consulting

Identify opportunities and solutions to improve your system with our consultancy or engineering assistance.

Advanced services

Uncover issues that limit current system performance with our additional reports and services.