S800 REMOTE I/O FOR FREELANCE
A comprehensive, distributed and modular process I/O system that communicates with Freelance controllers via PROFIBUS.
OVERVIEW
S800 I/O features include:
- Installation in the field, close to sensors and actuators, thus reducing cost of cabling
- Modules can be exchanged and reconfigured during operation
- For harsh environments, the I/O modules are compliant to G3 severity level
- Comprehensive coverage of functions
See the table under Technical Data for available modules for the Freelance distributed control system.
BENEFITS
- High availability through redundancy, also on I/O module level
- Easy configuration and diagnosis through HART pass-through
- Maximum Safety with SIL3 certified High Integrity I/O modules
- High accuracy time tagging
- High reliability though functions such as hot configuration in run (HCIR) and hot-swap
Technical Data
| Digital Input Modules | Description |
| DI810 | 16 ch., 2 groups of 8 ch., 24 V d.c., current sink |
| DI811 | 16 ch., 2 groups of 8 ch., 48 V d.c., current sink |
| DI814 | 16 ch., 2 groups of 8 ch., 24 V d.c., current source |
| DI818 | 32 ch., 2 groups of 16 ch., 24 V d.c., current sink |
| DI820 | 8 ch., separate returns, 110 V d.c., 120 V a.c. |
| DI821 | 8 ch., separate returns, 220 V d.c., 230 V a.c. |
| DI828 | 16 ch., separate returns, 110 V d.c., 120 V a.c / d.c. |
| DI840 | 16 ch., 1 group of 16 ch., 24 V d.c., current sink, extended diagnostics, transmitter power supply |
| DI890 | 8 ch., separate returns, 24 V d.c., current sink. |
| Digital Ouput Modules | Description |
| DO810 | 16 ch., 2 groups of 8 ch., 24 V d.c., max 0.5 A, transistor, current source, short-circuit-proof |
| DO814 | 16 ch., 2 groups of 8 ch., 24 V d.c., max 0.5 A, transistor, current sink, short-circuit-proof |
| DO815 | 8 ch., 2 groups of 4 ch., 24 V d.c., max 2 A, transistor, current source, short-circuit-proof |
| DO818 | 32 ch., 2 groups of 16 ch., 24 V d.c., max 0.5 A, transistor, current source, short-circuit-proof |
| DO820 | 8 ch., separate returns, 5-250 V, max 3 A a.c./d.c., relay (N.O.) |
| DO821 | 8 ch., separate returns, 5-250 V, max 3 A a.c./d.c., relay (N.C.) |
| DO828 | 16 ch., separate returns, 5-250V a.c. / 5-125V d.c. max 2A a.c./d.c., relay (N.C.) |
| DO840 | 16 ch., 1 group of 16 ch., 24 V d.c., max. 0,5 A, current source, short-circuit-proof, extended diagnostics |
| DO890 | 4 ch., separate returns, 11 V 40 mA, load 150-5000 Ohms, current source, short circuit-proof |
| Analog Input Modules | Description |
| AI810 | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA, 0(2)-10 V, 12 bits |
| AI815 | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA 0(1)-5 V, 12 bits, HART interface, transmitter power supply |
| AI820 | 4 ch., 1 group of 4 ch., bipolar differential, ±0(1)-5 V, ±0(2)-10 V, ±0(4)-20 mA, 14 bits + sign |
| AI825 | 4 ch., separate returns, isolated bipolar, ±0(2)-10 V, ±0(4)-20 mA, 14 bits + sign |
| AI830A | 8 ch., 1 group of 8 ch., Pt100, Ni100, Ni120, Cu10, resistor 0-400 Ohms, 14 bits, 3-wire |
| AI835A | 8 ch., (7+ ref. junction), 1 group of 8 ch., TC types B, C, D, E, J, K, L, N, R, S, T, U, -30…75 mV, 15 bits |
| AI843 | 8 ch. + ref. junction, 1 group of 8 ch., TC types: B, C, E, J, K, L, N, R, S, T, U, -30…75 mV, 16 bits, extended diagnostics |
| AI845 | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA 0(1)-5 V, 12 bits, extended diagnostics, HART interface, transmitter power supply |
| AI890 | 8 ch., 1 group of 8 ch., single ended with common return, 0(4)-20 mA, 12 bits, transmitter power supply |
| AI893 | 8 ch. (7 + ref. junction), 1 group of 8 ch., TC types B, C, E, J, K, L, N, R, S, T, U, ‑10…80 mV. RTD: Pt50-1000, Ni100-500, Cu10-100, resistor 0-4000 Ohms, 3-wire. 15 bits + sign |
| AI895 | 8 ch., 1 group of 8 ch., single ended with common return, 4-20 mA, 12 bits, HART interface, transmitter power supply |
| Analog Output Modules | Description |
| AO810V2 | 8 ch., 1 group of 8 ch., 0(4)-20 mA, 14 bits, load: max 850 Ohms (short-circuit-proof) |
| AO815 | 8 ch., 1 group of 8 ch., 4..20 mA, 12 bit, load: max 750 Ohms (short-circuit-proof ), HART interface |
| AO820 | 4 ch., separate returns, isolated bipolar, +-0(2)-10 V, +-0(4)-20 mA, 12 bits + sign, load: max 550 Ohms (current) / ≥2 kOhms (voltage), short-circuit-proof |
| AO845A | 8 ch., 1 group of 8 ch., 4-20 mA, 12 bit, load: max 750 Ω (short-circuit-proof) extended diagnostics, HART interface |
| AO890 | 8 ch., 1 group of 8 ch., 0(4)-20 mA, 12 bits, load: max 725 Ohms (short-circuit-proof) |
| AO895 | 8 ch., 1 group of 8 ch., 4-20 mA, 12 bits, HART interface, load: max 725 Ohms (short-circuit-proof) |