DEVICE MANAGEMENT HART

A full range of field devices is certified for the Freelance DCS and enables seamless implementation. New devices are continuously added to the device library by the device integration center.

OVERVIEW

HART field communications protocol is widely accepted in the industry as a standard for digitally enhanced 4..20mA communications with smart field instruments. A wide range of products is available today in the marketplace. HART preserves the 4..20 mA signal and enables two-way digital communications to occur without disturbing the integrity of the 4..20mA signal.

The HART protocol is field proven, simple to implement, use and maintain. HART field devices are connected to the controller via S800 and S900 remote I/O modules. In addition, HART devices can be connected to Freelance via HART multiplexers.

BENEFITS

  • Plug and Produce: 
    A full range of field devices is certified for Freelance and enables seamless implementation. On a continuous basis these device libraries are extended with devices from ABB and third party manufacturers.
  • Device Integration Center: 
    The Device Integration Center is a service to manage and enhance these libraries. Integration of devices through the Device Integration Center ensures interoperability with the Freelance system

TECHNICAL DATA

HART engineering

HART devices connected to the S800 or S900 Remote I/O can be configured with the aid of HART DTMs. For S900, also HART templates can be used. They consist of preconfigured DPV1 services which tunnel a HART command via the PROFIBUS to the HART device on the analog channel of a particular S900 I/O module. Users can also create HART templates themselves.

\

SERVICES

My Control System

My Control System is available in the myABB-business portal and provides ABB control system owners, operators and engineers a unified interface to all of their ABB installed control products and systems.

Service Agreement

Service agreements, Automation Software Maintenance Program and Life cycle Policy for control systems.

Training

Compact Product Suite learning path- Recommended sequence for taking courses on how to perform general functions, operation, maintenance or engineering

\

OTHER PROTOCOLS SUPPORTED IN FREELANCE

MODBUS TCP

All three Freelance controllers, AC 900F, AC 800F and AC 700F support the Modbus TCP protocol.

MODBUS Serial

Modbus serial provides a way to connect to various industrial electronic devices such as programmable logic controllers (PLCs), motor controllers, and remote terminal units (RTUs).

PROFIBUS

PROFIBUS is an international standardized communication protocol for automation technology. The Freelance DCS supports PROFIBUS DP and PROFIBUS PA.

FOUNDATION Fieldbus

FF is an open, integrated architecture for distribution of control applications across the network and devices providing an open standard for process automation applications.

PROFINET

PROFINET - The Leading Industrial Ethernet Protocol with its real-time communication capabilities PROFINET is the leading Industrial Ethernet protocol for communication between devices in industrial automation systems.