OVERVIEW

ABB did the next big step on the success story of Freelance. With this new version the Distributed control system is more attractive than ever before for both, new projects and its huge installed base.

Benefits

PROFINET support

<p>Freelance 2024 now supports PROFINET communication on AC 900F controller with the multi-purpose Ethernet Communication Interface. This CI 940F module has a 100BaseT Ethernet interface that can be operated with the PROFINET protocol. It supports S1 and S2 redundancy and up to 128 PROFINET devices.</p>

Simplified engineering

<p>Freelance 2024 now includes native integration support for Ethernet-APL (Advanced Physical Layer) switches and devices resulting in reduced complexity and effort thereby increasing engineering efficiency and data accessibility.</p>

Modular automation

<p>Freelance 2024 implements the industry-standard Module Type Package (MTP). The new Module Designer facilitates seamless MTP integration, enabling effortless setup and integration with the Orchestration Layer. This advancement in Modular Automation simplifies system design and enhances scalability.</p>

Cyber security

<p>Freelance 2024 has added support for Microsoft Defender Antivirus solution to help detect, prevent and remove malicious software.</p>

NOA support via OPC UA

<p>Freelance 2024 fully embraces NAMUR Open Architecture (NOA) through OPC UA, allows seamless integration of process data with Digital Operational Infrastructure for monitoring and optimization purposes, leveraging open standards and secure communication protocols.</p>

Seamless OS integration

<p>With the release of Freelance 2024, the software now runs on Microsoft Windows 11, providing enhanced compatibility and security. We recommend upgrading to Windows 11 to ensure better operation and security for your Freelance installation.</p>

Related links

ABB Freelance

An easy-to-use DCS

Freelance hardware selector

Choose and compare hardware at a glance

Freelance quickstart tutorial

Quick and efficient start with Freelance