MCA 10 SYSTEM
Powerful modular analyzer system built for application flexibility and scalability
The MCA 10 modular continuous gas analyzers bring together measurement accuracy, operational simplicity, and application flexibility in one scalable platform. Built on proven hot-wet photometer technology, the MCA 10 covers the full spectrum of gas analysis needs, from regulatory emissions compliance and demanding process monitoring to certified maritime emissions control. Whether you are managing a stationary combustion source, an industrial process environment, or a vessel fleet, the MCA 10 family adapts to your requirements and grows with your operations.
The MCA 10 system is engineered to simplify gas analysis across a wide range of industrial and environmental applications. Combining a powerful modular analyzer platform with optimized gas distribution and hot-wet photometer technology, the MCA 10 delivers the accuracy and long-term stability you need to make decisions with complete confidence.
KEY BENEFITS
Accuracy and stability
<div> </div> <p>Rely on measurement accuracy and stability to make decisions with complete confidence.</p> <p> </p>Optimized performance
<p>Optimized gas distribution and performance you can trust using our proven hot-wet photometer technology.</p>Easy to install
<p>Effortless installation and high scalability that adapts to your needs thanks to a powerful modular analyzer platform.</p>Intuitive design
<div> </div> <p>Simplify your daily operations and minimize training efforts through an intuitive HMI design.</p> <p> </p>Minimize servicing
<p>Low maintenance and spare parts management reduces inventory costs and service requirements.</p> <p> </p>MCA 10: ONE SYSTEM, 3 VARIANTS
MCA 10 CEMS
- MCA 10 CEMS
- MCA 10 Process
- MCA 10 Maritime
HOT/WET EXTRACTIVE SYSTEM
Trusted gas analysis through proven CEMS technology
The MCA 10 CEMS is a hot/wet extractive continuous emissions monitoring system designed to deliver reliable, certified emissions data with minimal installation effort and low lifecycle costs. It is built for operators who need to demonstrate compliance with major international standards and regional regu-latory requirements, without compromising on measurement performance or operational efficiency.
WHY MCA10 CEMS?
Ready out of the box
<p>Maximize uptime and reduce commissioning effort with plug-and-play pre-calibrated analyzer</p>Easily accessed data
<p> </p> <p>Get easy access to your monitoring data through remote access and with an intuitive touchscreen interface</p>Improved cost efficiency
<p> </p> <p>Improve cost efficiency by measuring multiple components simultaneously with a single platform</p>Certified compliance
<p> </p> <p>Certified compliance with major international standards and regional requirements</p>Reduced maintenance
<p>Reduces maintenance effort and lifecycle costs through extended service intervals and proven long-term reliability</p>HOT/WET EXTRACTIVE DEVICE
Engineered to simplify multi-component monitoring on one flexible platform
The MCA 10 Process is a hot/wet extractive gas analyzer designed for demanding industrial process environments. It brings CEMS-grade measurement performance to applications where process condi-tions are challenging, and monitoring requirements are application-specific. With high precision multi-component measurement and customizable architecture, the MCA 10 Process helps improve combus-tion efficiency, process performance, and operational reliability.
WHY MCA10 PROCESS?
Improved efficiency
<p>Measure multiple gases with the highest precision, improving your combustion efficiency and pro-cess performance</p>Harsh-environment ready
<p>Highly robust analyzer that works in hot-wet and harsh process conditions</p>Customizable
<p>Customize your analyzer to support application-specific monitoring requirements</p>Global expert assisted
<p>Keep your operations running smoothly with a global network of specialized experts</p>Robust build
<p>Built to bring proven CEMS performance to demanding process applications</p>MULTI COMPONENT ANALYZER SYSTEM
Engineered to keep maritime emissions monitoring simple, continuous and compliant
The MCA 10 Maritime is a multi-component analyzer system purpose-built for continuous emissions monitoring onboard vessels[EB15.1]. It monitors up to 10 components simultaneously with certified technology, enabling shipowners and operators to achieve and demonstrate global emissions compli-ance while simplifying the instrumentation footprint and reducing operational costs at sea.