PFM 20
Precise dust monitoring, simple setup, built to last
OVERVIEW
The PFM 20 family is a complete range of in-situ dust analyzers designed to answer two critical questions in industrial emissions management: How much dust is present (Concentration) and is my filtration system performing correctly? From continuous emissions monitoring in compliance-critical stacks to qualitative filter integrity checks across baghouses and cyclones, the PFM 20 family delivers certified measurement accuracy in a robust, low-maintenance design, built for demanding industrial environ-ments in cement, steel, power generation, chemicals, and beyond.
HOW CAN PFM 20 FIT YOUR APPLICATION?
Dust Concentration
- Dust Concentration
- Filter Monitoring
How much pollutant per unit volume?
When regulatory authorities require a numerical emissions value, qualitative data is not enough. The PFM 20 dust concentration analyzers provide quantitative, in-situ measurement of particles, giving you a precise, real-time reading in mg/m³. With QAL 1 certification to EN 15267-3 and a robust probe design built for continuous operation, these analyzers are the reference-class choice for Continuous Emissions Monitoring Systems.
Applications:
- Cement plants: stack and kiln exhaust emissions monitoring
- Steel and metal processing: high-temperature process stack measurement
- Coal-fired and biomass power generation: continuous CEMS compliance
- Waste-to-energy facilities: regulatory stack monitoring
- Chemical process industry: clean gas duct monitoring after filtration systems
KEY BENEFITS
Emissions compliant
<p>Enables compliance with key emissions monitoring regulations and remove uncertainty</p>Accurate to the lowest level
<p>Detect even the smallest dust changes with certified accuracy down to 0-7.5 mg/m³ for smarter operational choices</p>Robust design
<p>Install and maintain in minutes with a compact, robust design that can be operated in hazardous areas</p>Flexible connectivity options
<p>Connect seamlessly to any standard control system through flexible Modbus, analog and digi-tal outputs</p>Remote display
<p>Monitor and control dust levels from anywhere with optional remote display</p>Automatic audit readiness
<p>Trust your data always with automatic zero and reference checks that guarantee audit readiness</p>Certified dust monitoring that keeps you compliant, confident, and in control.
Not every application requires a precise milligram reading. In filter integrity monitoring, what matters most is detecting change fast. The PFM 20 filter monitoring range uses continuous triboelectric meas-urement to provide qualitative assessment of dust presence in exhaust gas streams: identifying in-creasing or decreasing emissions trends, and providing early warning of filter deterioration.
This enables faster response, reduced process risk, and continuous assurance that your abatement sys-tems are working.
Applications:
- Cement production: baghouse and fabric filter monitoring after kiln and raw mill stacks
- Steel & metal processing: early detection of filter breaks in emission control systems
- Coal-fired power & biomass plants: continuous verification of fabric filter performance to prevent permit violations
- Food processing & grain handling: dust collection system monitoring to catch filter deterioration before dust escapes
- Chemical & mining operations: real-time filter integrity checks to reduce unplanned maintenance and operational shutdowns
- Waste-to-energy facilities: continuous emissions control verification across multiple filtration stages