AC212
Insertion type, carbon electrodes.
OVERVIEW
The AC212 conductivity cell is a flow-through cell designed for installation in sample lines in most industrial applications.
The cells are constructed with annular carbon electrodes and are resistant to polarization, requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.
KEY BENEFITS
Integral design
<p><span data-metadata="<!--(figmeta)eyJmaWxlS2V5IjoiQm1XeVd1amxIV3NXOVlPNTZ6VUw3UCIsInBhc3RlSUQiOjEyNTM5OTgwODksImRhdGFUeXBlIjoic2NlbmUifQo=(/figmeta)-->"></span>reducing outlay and easing installation</p> <p> </p>Flow-through sensor
<p>with 1/2 in. BSP or NPT threads</p>Dust and water resistant
<p>with integral IP67 rated terminal box</p>TECHNICAL DATA
Measurement range 0,055 - 10,000
<p>µS/cm</p>Choice of 0.1 and 1.0
<p>cell constants</p>Integral Pt100
<p>temperature sensor</p>Maximum temperature 100 °C
<p>(212 °F)</p>Maximum pressure 7 bar
<p>(100 psi)</p>SERVICE
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.