TB254
In-line or dip-type, stainless steel electrodes.
OVERVIEW
The TB254 conductivity cell can be installed either in-line or used in submersible applications.
In-line applications use 1 in. NPT receptacles where the sensor is either inserted and twisted 90 degrees or inserted and held in place by a cap nut. Easy, yet flexible, installation makes this sensor ideal for general use conductivity measurements.
KEY BENEFITS
Quick and easy sensor access
<p>with twist-lock and Ryton threaded receptacle<br> </p>Measurement range
<p>0-1.999 μS/cm to 0-19.99 mS/cm</p>Corrosion resistant
<p>316 stainless steel measurement electrodes</p>TECHNICAL DATA
Integral Pt100 or Pt1000
<p>temperature compensation elements</p>MAXIMUM TEMPERATURE 100 °C (212 °F)
<p>with integral, terminal-head, or detachable cable connection</p>MAXIMUM PRESSURE 6.9 bar (100 psi)
<p>at 100 °C (212 °F)</p>SERVICE
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.