TB451
Tri-clamp type, stainless steel electrodes.
Overview
The TB451 conductivity cell has an integral Tri-Clamp fitting and is designed for use in sanitary applications.
ABB offers two styles of these sensors. The first is a flush-face style that meets the process at the Tri-Clamp fitting. The second has an extended face designed to meet the process at the end of a Tri-Clamp fitting such as a tee. The extended face type is O-ring sealed to prevent the process solution from getting behind the electrode face where cleaning chemicals will not reach. This style of sensor can be sized to fit either 1.0 in. or 1.5 in. tubing. The flush style can be used with either size.
KEY BENEFITS
Integral Tri-Clamp flange
<p>flush-face and extended face style fittings</p>Security from crevice formation in process
<p>eliminates threaded connections to avoid crevices</p>Corrosion resistant, stainless steel electrodes
<p>316 grade stainless steel and high-quality insulators resists chemical degradation, fouling, and corrosion</p>Technical Data
Measurement range 0 - 2,000,000
<p>µS/cm</p>Maximum temperature 140° C
<p>284° F</p>Maximum pressure 6.9 bar
<p>100 psi</p>Service
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.