TB457

Tri-clamp type, stainless steel electrodes.

Overview

The TB457 conductivity cell has a 316 stainless steel body and integral Tri-Clamp fittings and is designed for use in sanitary applications.

The electrode tips and electrodes are sealed with Food and Drug Administration (FDA) approved silicone potting material. ABB offers two styles of these sensors to meet each particular need. The first is a flush face style that meets the process at the Tri-Clamp fitting. The second has an extended face designed to place the measurement electrodes into the process past the fitting. The extended face type is narrow enough to allow cleaning chemicals or steam to surround the electrode body thus insuring crevice free cleaning.

KEY BENEFITS

Tri-Clamp flange

<p>integral Tri-Clamp fittings</p>

Corrosion resistant

<p>stainless steel electrodes</p>

Automatic temperature

<p>integral automatic temperature compensation</p>

Technical Data

Measurement range 0 - 2,000,000

<p>µS/cm</p>

Maximum pressure 8.61 bar

<p>125 psi</p>

Maximum temperature 175° C

<p>347° F</p>

Service

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.

 

 

Related offerings

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts. Contact ABB to solve your unique maintenance and field service needs.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB’s global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need. Contact ABB to solve your unique maintenance and field service needs.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products. ABB’s professional training services qualify your engineers, maintenance and operations staff to get the most out of your investment. Training is available either in the classroom, at your plant, via webinar or online using our eLearning courses. All are designed to train your plant personnel how to safely work, operate and maintain the wide variety of ABB measurement solutions.