TB464

Flow cell type, stainless steel electrodes.

Overview

The TB464 conductivity cell is available with a bushing nut and union or can be retro-fitted into standard DN 25 bushings with 0.983 to 0.995 in. internal diameters.

They are also available for installation into 4TB9515-0190 and 4TB9515-0223 flow cells or the Model TB18 Safe-T-Clean sensor valve. It quickly and easily installs into the flow cell without twisting the sensor cable.

Key Benefits

Easy installation

<p>into either a flow cell, an available 25 mm port, or Safe-T valve</p>

Advanced diagnostic capabilities

<p>extent of fouling notification and fouled sensor relay</p>

Corrosion resistant

<p>designed for harsh, aggressive chemical applications</p>

Technical Data

Measurement range 0 - 2,000,000

<p>µS/cm</p>

Maximum pressure 13.78 bar

<p>200 psi</p>

Maximum temperature 200° C

<p>392° F</p>

Service

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.

 

 

Related offerings

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts. Contact ABB to solve your unique maintenance and field service needs.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB’s global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need. Contact ABB to solve your unique maintenance and field service needs.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products. ABB’s professional training services qualify your engineers, maintenance and operations staff to get the most out of your investment. Training is available either in the classroom, at your plant, via webinar or online using our e-Learning courses. All are designed to train your plant personnel how to safely work, operate and maintain the wide variety of ABB measurement solutions.