TB465
Insertion, submersion and retractable type, stainless steel electrodes.
Overview
Ruggedly constructed of 316 stainless steel, the TB465 conductivity cell withstands the most demanding processes and measurement requirements.
The TB465 insertion / submersion / retractable sensors are easily installed into process lines and vessels using the 3/4 in. NPT insertion threads or submersed directly into fluids by the back-threads. TB465 hot-tap sensors are directly inserted and removed from lines and vessels without disturbing the process via either a 11/2 in. normal or 11/4 in. full port ball valve. This series is the most versatile offered by ABB. Full spectrum conductivity measurement is achieved by the wide range ability of the sensor and the unique, interchangeable tip design.
KEY BENEFITS
Insertion, submersion or retractable
<p>in-line, submersible and retractable (hot-tap) models available</p>Interchangeable tips
<p>interchangeable and replaceable electrode tips</p>Anti-blowout lip
<p>machined into sensor body on retractable (hot-tap) versions</p>Technical Data
Measurement range 0 - 2,000,000
<p>µS/cm</p>Maximum pressure 15.5 bar, 6.89 bar (hot tap)
<p>225 psi, 100 psi (hot tap)</p>Maximum temperature 200° C
<p>392° F</p>Service
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.