100 GP-D PH/ORP DIGITAL SENSOR (APS122)

The ideal digital sensor for water, wastewater and environmental monitoring installations.

OVERVIEW

The 100 GP-D brings together digital EZLink™ technology and durable performance into one efficient, cost-effective maintenance-free design.


Highly accurate with fast response times, the 100 GP-D provides complete confidence in a wide range of general process applications including drinking water, municipal wastewater and cooling waters.

CUSTOMER BENEFITS

Simplified commissioning

<p>Connect-and-measure technology makes sensor integration fast and easy with automatic sensor recognition</p>

Increased efficiency

<p>Proprietary glassware formulations provide the highest level of reliability and responsiveness with a close-coupled temperature measurement ensures high accuracy</p>

Predictive maintenance

<p>Advanced diagnostics offering end-of-life indication and fault analysis</p>

TECHNICAL DATA

Measurement range 0- 14 pH

<p>+/- 2000 m</p>

Temperature range -5 to 60 °C

<p>23 to 140 °F</p>

Pressure range 6 bar

<p>90 psi</p>

Connectivity Digital

<p>EZLink connector (M12)</p>

Reference design Junction

<p>Extended double junction Ag/AgCl design plus ion trap in gel matrix&nbsp;with Viton<b>™</b> Extreme o-rings</p>

Measuring electrodes pH/ORP

<p>High performance (S) glass (bullet)<br> High performance (S) glass (flat)<br> Low temperature (LT) glass</p> <p>ORP (Redox) – Platinum</p>

SERVICE

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.