TB557/TBX557

pH / redox (ORP) industrial hot-tap retractable sensor

Overview

A well deserved reputation for ruggedness, longevity and accuracy hallmark the TBX557 series industrial 
hot-tap retractable  pH / redox  sensors.

The sensors are easily applied to most industrial measurement needs. They are renowned for their ability to outperform conventional sensors in the industries' toughest process applications. Solid-state Next Step™ reference technology is the foundation for all TB(X)5 Series electrodes. The totally solid inner reference chamber is charged with potassium chloride (KCl). This non-liquid reference all but eliminates poisoning, plugging and pumping problems that plague conventional liquid, slurry and gel designs.

TECHNICAL DATA

Next Step™ Solid State reference
Advantage™ Series with solution ground rod 
Comprehensive selection of measuring electrodes 
Combination style construction
Insertion, submersion, flow-through and hot-tap
Integral potted cable
Comprehensive selection of wetted materials 
Operating temperatures up to 140 °C (284 °F)

Operating pressures up to 17 bar (250 psi) and higher

SERVICE

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.