PRESSDUCTOR PILLOWBLOCK LOAD CELLS - HORIZONTAL FORCE MEASUREMENT
In many strip processes, the strip tension inherently produces a horizontal force component on a roll or, by design, it can be made to do so. Using this horizontal force component to measure strip tension can be highly advantageous. The load cell can be sized to measure just the strip tension, excluding the tare weight of the roll. The result is optimized measurement accuracy. Another advantage is that ABB’s unique horizontal force load cell – specifically designed to measure this force component – provides stiffness levels and overload tolerances in all force directions that are significantly greater than what can be achieved with vertical load cells.
TECHNICAL DATA PFTL201
Measuring direction Horizontal
<p>↔</p>Nominal load 10 - 100
<p>kN</p>Overload capacity 1000%
<p>of nominal load</p>Accuracy class 0.5
<p>%</p>Repeatability error <±0.05
<p>%</p>Deflection 0.01 - 0.05
<p>mm</p>Product Data PFTL201
| Properties | PFTL201C/CE | ∣ | PFTL201D/DE | ||||
| Nominal load (rated capacity) | kN Lbs. |
10.0 2250 |
20.0 4500 |
50.0 11250 |
∣ ∣ |
50.0 11250 |
100.0 22500 |
| Extended load | kN Lbs. |
15.0 3375 |
30.0 6750 |
75.0 16875 |
∣ ∣ |
75.0 16875 |
150.0 33750 |
| Permitted load in Transverse direction | kN Lbs. |
100.0 22500 |
200.0 45000 |
250.0 56250 |
∣ ∣ |
500.0 112500 |
500.0 112500 |
| Overload capacity | |||||||
| In Measurement direction | kN Lbs. |
100.0 22500 |
200.0 45000 |
500.0 112500 |
∣ ∣ |
500.0 112500 |
1000.0 225000 |
| In Transverse direction | kN Lbs. |
100.0 22500 |
200.0 45000 |
250.0 56250 |
∣ ∣ |
500.0 112500 |
500.0 112500 |
| Deflection | mm 1/1000 inch |
0.01 0.4 |
0.02 0.8 |
0.05 2 |
∣ ∣ |
0.025 1 |
0.05 2 |
| Spring constant | kN/mm 1000 Lbs./inch |
1000 5720 |
1000 5720 |
1000 5720 |
∣ ∣ |
2000 11440 |
2000 11440 |
PRESSDUCTOR® TECHNOLOGY
The first Pressductor transducer was developed in Västerås, Sweden, in the early 1950's and patented in 1954.
ABB's well-known Pressductor® Technology is a measurement principle based on the magnetoelastic effect - the magnetic properties of a material are influenced by the mechanical force applied to it.
When exposed to mechanical force, ABB's Pressductor transducer produces measurement signals as a result of changes in magnetic fields. Because these signals are not contingent upon physical movement or deformation, the load cells combine sensitivity with extraordinary tolerance to overloads and virtually no built-in limit to the number of load cycles.
The ABB Pressductor transducers produces high-power, low-impedance AC signals that are very resistant to electrical interference and earth faults.
ABB's Pressductor transducer stands for unbeatable load cell performance, thanks to its unique combination of accuracy, overload capacity and ability to withstand harsh environments. By using this technology you will achieve higher quality and reliability, especially under demanding conditions.