THICKNESS GAUGING - C-FRAME GAUGE

Thickness Gauging for non-ferrous foil & strip

C-FRAME GAUGE OVERVIEW

The Millmate Thickness Gauging system, based on the Pulsed Eddy Current technology, opens up new dimensions in metal foil and strip gauging. Weak magnetic fields are used for the measurement and the gauge is completely safe to use.

 

The technology is completely insensitive to anything in the measuring zone, except the metal strip. The C-frame gauge will therefore measure true strip thickness unaffected by coolant, dirt, steam, air temperature variations, etc. Since the MTG is material-independent there is no need for alloy compensation and calibration. Measurement can be done close to the rollgap, without removal of emulsion.

PRODUCT BENEFITS

Increased mill uptime

<p>In a production process running 24 hours a day, every minute of production time is precious. The MTG system makes it possible to increase the available production time. Thanks to its alloy independence, the MTG works consistently without frequent stopping for standardization and calibration.</p>

Tighter strip tolerances

<p>The ability to produce strip to tighter tolerance maximizes productivity and minimizes the costs associated with non-conforming strip. It also increases the strip producer’s accessible market to include product with tighter tolerance requirements.</p>

No radiation security costs

<p>Switching over to the MTG from X-ray or isotope gauges eliminates health and environmental concerns as well as the inconvenience of restricted areas. This makes your plant a safer and more efficient place to work in.</p>

Negligible costs for maintenance

<p>Share the experience of a virtually maintenancefree gauge with a large number of MTG users. Our robust gauge design, with no fragile or aging components, makes this possible.</p>

\

OUR OFFERINGS

Gauge head

Contact-free measurement and a robust design makes The Millmate Thickness Gauge a c-frame gauge that will provide high availability and hassle-free operation in harsh industrial environment.

System concept

The Millmate Thickness Gauging System is an intelligent measurement system and measures as accurately in the production process as in the laboratory.

\

SERVICE

Thickness Gauging - Service

Learn more