Tension Electronics
PFEA 111, 112, 122 and 113
Overview
Covering a wide range of applications the Tension Electronics comes in four versions, with different levels of performance and functionality. All four versions have multi-language digital display and configuration keys. The configuration keys being used for setting different parameters and to check the status of the tension system.
The 2 x 16 character display can present sum, difference or individual load cell signals.
All four versions are available in both DIN-rail.
Features and benefits
Interactive menu
<p>The tension electronics has a unique interactive menu which guides the commissioning step by step, eliminating the potential for making mistakes and significantly reducing startup time.</p>Built-in self diagnostics
<p>The electronics continuously supervise a number of important parameters and provides error messages if something goes wrong.</p>Multi-language display
<p>The multi-language display is a great feature that helps to eliminate mistakes, during start-up and/or operation of the tension system.</p>Load memory
<p>The resettable load memory stores max. load values. A useful tool for maintenance.</p>Analog outputs
<p>The PFEA provide a scaled and zeroed tension output ready for use in control or monitoring. Individual scaling and filtering can be done for each of the analog outputs.</p>PROFIBUS-DP, PROFINET and EtherNet/IP
<p>PFEA112 and PFEA113 have Fieldbus communication via PROFIBUS DP as standard. PFEA122 comes with PROFINET RT and EtherNet/IP communication.</p>Product Data PFEA11x
| Type | PFEA111/112/122 | PFEA113 |
| Power supply | ||
| IP20 voltage | DC 24 V (18 - 36 V) | DC 24 V (18 - 36 V) |
| Power consumption | 8 W (24 V) | 15 W (24 V) |
| IP65 main voltage | DC 24 V (18 - 36 V) 100 (-15%) - 240 (+10%) V AC | DC 24 V (18 - 36 V) 100 (-15%) - 240 (+10%) V AC |
| Frequency | 47 - 63 Hz | 47 - 63 Hz |
| Number of load cells | 2 | 4 |
| Load cell excitation | ||
| Current | 0.5 A rms, 330 Hz | 0.5 A rms, 330 Hz |
| Max. load | 2 load cells plus 5 Ω cable resistance | 4 load cells plus 10 Ω cable resistance |
| Inputs | ||
| Digital inputs | – | 1 |
| Analog inputs | – | 2 |
| Outputs | ||
| Analog outputs | – | 6 |
| -5 - +11V (max.load 5 mA) | 1 | – |
| 0 - 21 mA (max. load 550 Ω) | 1 | – |
| Selectable filter | ||
| Step response (0 to 90 %) can be set for each output | 15, 30, 75, 250, 750, 1500 ms | 5, 15, 30, 75, 250, 750, 1500 ms |
| Scaling function for analog outputs | Yes | Yes |
| Digital outputs (Status OK and/or Level detectors) | – | 4 |
| Self diagnostics, Status OK | ||
| LED (green/red) | Yes | Yes |
| Alarm on Digital output | – | Yes |
| Alarm via PROFIBUS (for PFEA112 and PFEA113) | Yes | Yes |
| Alarm via PROFINET or EtherNet/IP (for PFEA122) | Yes | – |
| Multi language interactive display | Yes | Yes |
| Selectable tension units on the display | N, kN, kg and lbs., N/m, kN/m, kg/m, pli | N, kN, kg and lbs., N/m, kN/m, kg/m, pli |
| Maximum load memory | Yes | Yes |
| Zero offset memory | Yes | Yes |
Device Description Files
<p>For Fieldbus & Industrial Ethernet</p>