PIN TYPE LOAD CELLS

ABB pin load cells deliver reliable, rugged force measurement in tight spaces, integrating directly into machinery with customizable designs and high protection for harsh environments.

OVERVIEW

Sensors measure force transmitted through a load-bearing pin

  • Replace structural pins to directly measure load in linkages and connections.
  •  Convert applied force into an electrical signal with high reliability.
  •   Suited for tight spaces and direct integration into machinery (cranes, winches, hoists, elevators, subsea).
  •  Robust designs with high protection ratings (up to IP68) for harsh environments.

TYPES OF LOAD PINS

9QGPS 5000 - Load Pins

<p><b>Nominal Capacity</b>: 0.5 – 2000 t</p> <p><b>Accuracy class&nbsp;(% F.S.)</b>:&nbsp;0.25 - 2</p> <p><b>Material</b>: Stainless Steel</p> <p><b>Protection class</b>: IP65/IP67/IP68</p> <p><b>Temperature Operated</b>:&nbsp;-25 to 70°C / -13 to 158°F</p> <p><b>Safe Overload / Breaking load (%F.S.)</b>:&nbsp;SL FORCE - 150 / &gt;300, SL HOIST - 200 / &gt;500, SL LIFT - 300 / &gt;1000</p> <p>Repeatability (%F.S.):&nbsp;SL FORCE / HOIST / LIFT &lt;±0.25</p> <p><b>Typical Application</b>: Winches monitoring, Hoisting devices, Elevators, Cable cars</p>

9QGPS 5000B - Load Measuring Wedge Sockets

<p><b>Nominal Capacity</b>: 0.3 – 20 t,&nbsp;Rope dia (9 - 39 mm)</p> <p><b>Accuracy class (% F.S.)</b>: ±1 - 2</p> <p><b>Material</b>: Stainless Steel</p> <p><b>Protection class</b>: IP65</p> <p><b>Temperature Operated</b>:&nbsp;-25 to 70°C / -13 to 158°F</p> <p><b>Safe Overload / Breaking load (%F.S.)</b>:&nbsp;200 / &gt;500</p> <p><b>Repeatability (%F.S.)</b>:&nbsp;&lt;±0.25</p> <p><b>Typical Application</b>: Hoisting devices and Crane security in combination with Load Limitation electronics</p>

9QGPS 5050 - Submerged Load Pins

<p><b>Nominal Capacity</b>: 0.5 – 2000 t</p> <p><b>Accuracy class</b>:<b> (% F.S.)</b>:&nbsp;SL FORCE - 0.25 - 1, SL HOIST - 0.5 - 2</p> <p><b>Material</b>: Stainless Steel</p> <p><b>Protection class</b>: IP68</p> <p><b>Temperature Operated</b>:&nbsp;-25 to 70°C / -13 to 158°F</p> <p><b>Safe Overload / Breaking load (%F.S.)</b>:&nbsp;SL FORCE - 150 / &gt;300, SL HOIST - 200 / &gt;500</p> <p><b>Repeatability (%F.S.)</b>:&nbsp;SL FORCE / HOIST&nbsp;&lt;±0.25</p> <p><b>Typical Application</b>: Shipbuilding, Monitoring, Tank test, Oil exploration, Seabed mooring<br> (Depth: up to -7500 m / -24606 ft / 750 bars / 11000 psi)</p>