TENSION MEASUREMENT
Tension sensors measure forces in ropes or cables, offering accurate load monitoring for dynamic uses and durable performance across multiple stainless‑steel configurations.
OVERVIEW
Sensors designed to measure tensile forces in ropes, cables, or structural elements
- Provide precise tension readings for load monitoring and safety control.
- Suitable for dynamic applications such as towing, hoisting, and mooring.
- Built with robust stainless steel or nickel-plated steel for harsh environments.
- Available in multiple configurations, including inline tension, running line, and wire rope types.
TYPES OF TENSION MEASUREMENT LOAD CELLS
<p>High-accuracy tension measurement devices for cranes, towing, mooring, and wire rope applications, ensuring safety, durability, and reliable force monitoring.</p>