ELECTRICAL ACTUATORS
Electrical actuators are designed for longest maintenance-free operation.
OVERVIEW
They feature an oil-lubricated spur gear with drive shafts supported by ball bearings. Rotary motion is converted to linear motion in the linear actuator by means of a highly efficient ball screw spindle. Contrac actuators are characterized by a deadband of just ± 0.05%, providing high-accuracy positioning for all valve types. With their robust design and IP66/NEMA 4X protection, Contrac actuators withstand even the most arduous operating conditions.